Applications
High pressure discharge of liquid foodstuffs such as milk, beer, oil, fat, wine, cider, fruit juice and alcohol up to 95%.
Suction on unloading bays in dairies.
Equipment of processing and filling plants and liquid foodstuff tankers.
Advantages
Smooth, seamless, white, multipurpose food grade tube that does not propagate bacterial growth.
Able to recover its shape after accidental squeeze.
Changes in temperature have little effect due to the qualities of the rubber compound.
Resistant to cleaning with most common detergents (see our cleaning guideline for details) or with steam at max. 130°C.
Non-marking, abrasion resistant cover.
Contains no phthalate.
Design
Technical drawing
Overview
Standard/Approval
EU regulations No. 1935/2004, 2023/2006.
FDA regulation No. 21 CFR 177.2600.
German legislation: BfR recommendation XXI cat. 2.
French legislation.
All relevant migrations tests (France and FDA) were performed by the French institute of Poitiers (IANESCO) and confirmed compliant.
FDA regulation No. 21 CFR 177.2600.
German legislation: BfR recommendation XXI cat. 2.
French legislation.
All relevant migrations tests (France and FDA) were performed by the French institute of Poitiers (IANESCO) and confirmed compliant.
Additional information
Please refer to our cleaning guidelines, available upon request and from our website.
Technical Specifications
ID (mm) | Wall thickness (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number | Stock or min. order (m) |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Watch our Solutions for Wine and alcohols
Check out our dedicated video
Downloads
Product Sheet
Product Sheet (PDF)
Handling guideline
Cleaning guideline
ADI - Animal-Derived Ingredient Free Certificate
Certificate
Storage Guideline
Food Industry Brochure
Food Industry Brochure (PDF)
Food Contact Certificate
Food Contact Certificate (PDF)