contactusurl /en/fluidhandling/Search No Results Animation is not fully supported in Internet Explorer versions item found items found item found items found of Search & Help Showing On this page Your Browser is outdated Dealer Distributor Official Dealer Premium Partner address addresses Articles Regulatory Press Release,Regulatory press releases only EG. Food Hoses conformity evolution Webinar Selector Button
Is Required.
decodedHtml

Applications

Advantages

Design

4062_f085353f-8391-4d65-8c16-3e31c981c841.gif
Overview
Inner tube
polypropylene film.
Reinforcement
polypropylene layers
Cover
PVC coated fabric, grey, corrugated.
Temperature range
-30 to +100
Standard/Approval
All types of swaged couplings:
- standard or revolving Guillemin
- standard or secured camlock coupling
- threaded male or female fitting (BSP, NPT, etc.)
- fixed or swivel flange ISO PN10/16, PN20 (ASA150), TTMA, etc.
Additional information
Fitted lengths are delivered on request with pressure test certificate.
Imperial size on request.
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Product Sheet

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3