Applications

Advantages

Design

Overview
Inner tube
null,
Reinforcement
white PVC-coated embedded steel helix,
Cover
null,
Temperature range
-10 to +80
Electrical properties
non conductive. Both ends of the helix can be exposed and connected to the couplings/fittings, if conductivity is required.
Additional information
Technical data for working conditions at 20°C temperature.
Couplings Fittings
Standard: connexion by clamp.
Technical Specifications
ID (mm) Wall thickness (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
Pressure Table
Notes
Downloads

Product Sheet

Handling guideline

Storage Guideline

Industrial Ducting Hoses Brochure

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3