contactusurl /en/fluidhandling/Search No Results Animation is not fully supported in Internet Explorer versions item found items found item found items found of Search & Help Showing On this page Your Browser is outdated Dealer Distributor Official Dealer Premium Partner address addresses Articles Regulatory Press Release,Regulatory press releases only EG. Food Hoses conformity evolution Webinar Selector Button
Is Required.
decodedHtml

Applications

Advantages

Design

3367_a25aa07b-5776-49db-b62b-4450aea18701.gif
Overview
Inner tube
NR, black, smooth.
Reinforcement
synthetic textile with embedded steel helix
Cover
NR, black, fabric impression, corrugated.
Temperature range
-30 to +60
Additional information
Other lengths and diameters up to 350mm available on request.
Packaged in straight lengths or coils, according to hose diameter.
No wrapping.

OD = Hose body.
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Product Sheet

Handling guideline

Storage Guideline

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3