contactusurl /en/fluidhandling/Search No Results Animation is not fully supported in Internet Explorer versions item found items found item found items found of Search & Help Showing On this page Your Browser is outdated Dealer Distributor Official Dealer Premium Partner address addresses Articles Regulatory Press Release,Regulatory press releases only EG. Food Hoses conformity evolution Webinar Selector Button
Is Required.
decodedHtml

Applications

Advantages

Design

3367_40d1ace7-e607-4cf3-bf6b-e141a9155bb5.gif
Overview
Inner tube
wear resistant NR, red, smooth.
Reinforcement
synthetic textile with embedded steel helix
Cover
SBR/NR, black, corrugated.
Temperature range
-30 to +80
Standard/Approval
Cuffed or enlarged ends:
- length 5.3m: OD on cuffed end = 299mm,
- other lengths: OD on cuffed and enlarged end = 292mm.
Additional information
Hoses are delivered in straight length, on pallet.
Max vacuum : 0,9 bar
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Product Sheet

Storage Guideline

Handling guideline

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3