contactusurl /en/boots/Search No Results Animation is not fully supported in Internet Explorer versions item found items found item found items found of Search & Help Showing On this page Your Browser is outdated Dealer Distributor Official Dealer Premium Partner address addresses Articles Regulatory Press Release,Regulatory press releases only EG. Food Hoses conformity evolution Webinar Selector Button
Is Required.
decodedHtml

Trelleborg S-Shape Boot

Discover all its features and benefits:

Discover a selection of Trelleborg S-Shape boots, displayed against a white background.
Tailored for your application

This product is compatible with both front-wheel-drive and all-wheel-drive systems, but it is often used for the rear of the car. It has the advantage of being more compact than conventional solutions. 

 

Reliable and flexible, it can withstand temperatures ranging from -40°C to 130°C, and offers excellent resistance to abrasion, degradation from exposure to environmental factors, and tearing. 

Its flexibility allows it to accommodate wheel movement at angles ranging from 0° to 30°.

A compact design to reduce environmental impact

Made of a single, seamless piece, this compact solution requires less space, grease and raw materials for its design, making it more environmentally friendly and robust during the lifespan of the vehicle.

 

Compared to rubber, the TPE material we use is also recyclable, ensuring durability.

Cost-effectiveness

Made from thermoplastic elastomer (TPE), our S-Shape Boot is strong, lightweight and more compact, reducing the use of grease and materials.

 

These advantages have a positive impact on logistics and on car's design and requirements, resulting in long-term savings.

Why working with us ?

We currently provide solutions and manufacture circular diaphragm parts in mass production at several of our facilities!

Our team is available to collaborate with you on a new design that will perfectly meet your needs. 

Do not hesitate to contact us for additional information.