Our End of Line Test (EOLT) System for the automotive industry provides the final check that gives you peace of mind that quality and production targets are being met. Building on over 20 years of success, our EOLT test systems go beyond simple electric continuity checks. We support functional tests, electro-mechanical tests, presences or absences tests, and color checks. All at speed and in perfect sync with your Manufacturing Execution System (MES). Trelleborg’s basic EOLT consists of an industrial PC and proprietary EOLT software in a NEMA enclosure. Additional hardware and software modules are added to support required tests and features. The EOLT connects to the automobile wire harness to simultaneously interrogate each of the systems under test. The EOLT may be delivered as stand-alone system, incorporating features such as Human-Machine Interface (HMIs), finger swipes, Barcode readers, and label machines, or integrated as part of a broader system.