contactusurl/en/applied-technologies/SearchNo ResultsAnimation is not fully supported in Internet Explorer versionsitem founditems founditem founditems foundofSearch & HelpShowingOn this pageYour Browser is outdatedDealerDistributorOfficial DealerPremium PartneraddressaddressesArticlesRegulatory Press Release,Regulatory press releases onlyEG. Food Hoses conformity evolution WebinarSelector Button
Tooling materials that are designed for multiple part production need to be durable and strong enough to replace the need for multiple processing stages.
Creating a tool from Invar, aluminum, steel or carbon fiber prepreg for multiple part production can often be costly. Selecting the right material for your project that is designed for high volume direct to part production can increase efficiency.