N.B. In many cases, the horizontal shear stiffness rates will reduce under compressive forces
Product number |
A mm |
B mm |
C mm |
Interleaves |
Max Static Compression | Max static Compression deflection, mm |
Weight kg |
Rubber hardness | Nominal compression | Nominal Shear Stiffness, kN/m | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Load 45 H | kN 60 H | stiffness, static | kN/m, Dvn. | Static | Dvn. | |||||||||
17-1666 | 280 | 200 | 175 | None | 11,8 | 22 | 15 | 17,2 | 45 | 890 | 1000 | 130 | 150 | |
60 | 1650 | 2170 | 250 | 325 |
Product number |
A mm |
B mm |
C mm |
Interleaves |
Max Static Compression | Max static Compression deflection, mm |
Weight kg |
Rubber hardness | Nominal compression | Nominal Shear Stiffness, kN/m | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Load 45 H | kN 60 H | stiffness, static | kN/m, Dvn. | Static | Dvn. | |||||||||
17-1742 | 280 | 200 | 127 | None | 13,2 | 24,5 | 10 | 14 | 45 | 1600 | 1840 | 200 | 230 | |
60 | 3000 | 3900 | 375 | 490 | ||||||||||
17-1783 | 460 | 268 | 109 | None | 46 | 84 | 8,5 | 29,8 | 45 | 5750 | 6610 | 600 | 690 | |
60 | 10750 | 14000 | 1125 | 1460 |
Product number |
A mm |
B mm |
C mm |
Interleaves |
Max Static Compression | Max static Compression deflection, mm |
Weight kg |
Rubber hardness | Nominal compression | Nominal Shear Stiffness, kN/m | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Load 45 H | kN 60 H | stiffness, static | kN/m, Dvn. | Static | Dvn. | |||||||||
17-2181 | 460 | 268 | 109 | 1 | 83 | 155 | 8 | 30,5 | 45 | 13500 | 15500 | 515 | 590 | |
60 | 25500 | 33200 | 965 | 1255 | ||||||||||
17-0434 | 460 | 268 | 109 | 2 | 224 | 417 | 7,5 | 34 | 45 | 28750 | 33000 | 575 | 660 | |
60 | 53900 | 70000 | 1080 | 1400 |
For further information on our products and solutions please contact our team using the form below,