RAEM Series Product Range - Trelleborg Antivibration Solutions

RAEM Mount

RAEM Product Range

The RAEM is a universal mounting for applications demanding maximum vibration isolation. It is a further development of the RA mount, where EM stands for 'extra soft' and is suitable for both light and heavy machines.

Its unique construction and the latest production methods make the Novibra RAEM a high performance mount, with a number of advantages such as, corrosion protection to cope with arduous environments  and a domed shaped cover to protect against oil contamination. 

Applications

For effective isolation of vibration and noise on machines with rotating movement, including: 

Defibrators

Emergency power sets

Combustion engines

AC-units

Technical Specification

RAEM Small



 Part number
Part number
 Dimensions in mm  Weight  M-max (kg)  
Type  40 deg IRH 60 deg IRH D  W  L  G (kg) 40 deg IRH
 60 deg IRH
Recommended Torque (Nm)
RAEM 40 10-00122-01 10-00123-01 64 88 61  35,5 110 9 12 M10 0,26 30 60  25
RAEM 60
10-00183-01 10-00184-01 63 100 61 35,5 120 11 15 M12 0,30 60 120  25
RAEM 125 M10
10-00108-01 10-00109-01 84 110 61
35,5
135 11 15 M10 0,37 80 180  25
RAEM 125 M12
10-00168-01 10-00169-01  84 110 61 35,5 135 11 15 M12 0,37 80 180  25



RAEM Medium



 Part number
Part number
 Dimensions in mm  Weight  M-max (kg)  
Type  40 deg IRH 60 deg IRH D  W  L  G (kg) 40 deg IRH
 60 deg IRH
 Recommended Torque (Nm)
RAEM 350/M12 10-00174-01 10-00175-01 110 140-148   42 175 14 18 M12 0,80 200 400  100
RAEM 350/M16
10-00114-01 10-00115-01 110 140-148   42 175 14 18 M16 0,80 200 400  100
RAEM 800
10-00120-01 10-00121-01 155 182   54 216 14 18 M16 1,8 450  800  100



RAEM Large



 Part number
Part number
 Dimensions in mm  Weight  M-max (kg)  
Type  40 deg IRH 60 deg IRH D  W  L  G (kg) 40 deg IRH
 60 deg IRH
Recommended Torque (Nm) 
RAEM 1500 10-00158-01 10-00159-01 182 146   85 180 14
M20 3,0 900 1700  180
RAEM 2500 10-00160-01 10-00161-01 224 180   105,5 220 17,5
M24 4,6 1700 3400  225



RAEM technical drawing
trelleborg raem drawing

Downloads

Contact us

For further information on our products and solutions please contact our team using the form below,

Contact us

Contact us to arrange a meeting or demonstration

*
*
*
*
*