Effective isolation of vibration and noise on different machinery with rotating movements, e.g.
Part number |
Dimensions in mm | Weight | M-max (kg) | ||||||
---|---|---|---|---|---|---|---|---|---|
Type | 55 deg IRH | D | A | H | K | d | G | (kg) | M-max (kg) |
RAB - 0 | 10-00178-01 | 63 | 76 | 35 | 93.5 | 8.5 | M12 | 0.22 | 130 |
RAB - 2 |
10-00179-01 | 63 | 76 | 35 | 93.5 | 8.5 | M12 | 0.22 | 105 |
RAB - 3 |
10-00180-01 |
63 | 76 | 35 | 93.5 | 8.5 | M12 | 0.22 | 70 |
For further information on our products and solutions please contact our team using the form below,