LSR Multi-Component Solutions
Trelleborg offers countless options to develop solutions integrating two, three or even more components with LSR. This can provide a wealth of benefits:
- Eliminates need for secondary seal/gasket assembly
- Removes the risk and cost associated with
- Secondary assemblies
- Much greater design latitude for the developer
- Robust and cost-effective design solutions
- Eradicates potential leak paths
- Lowest total cost of ownership (TCO) for the customer
Substrates available
Depending on application, product design and process requirements, we draw from a broad range of substrates that we combine with LSR into a fully bonded component:
- Dissimilar LSR types
- Technical thermoplastics
- Metals
- Other types of hard or soft substrates
Simultaneous 2C LSR process
- Our most outstanding capability otherwise referred to as 2K, 2shot, co-injection or rubber-to-plastic bonding
- Available in many hard-soft and soft-soft combinations including multi-color and multi-hardness options
- Robust and most efficient way of providing fully fit to purpose product in high volumes
LSR overmolding
- Combination of LSR with mostly plastic or metallic substrates
- Robust and most efficient manufacturing
- process for lower to medium volumes
- Fully-bonded custom solutions produced in two steps
- Available in a variety of hard-soft combinations
Multi component options
- LSR in combination with other substrates, completed in a combination of injection molding, assembly and other process steps
- Customized systems and ready-to-use solutions
LSR Special Capabilities
Using our advanced LSR design and production capabilities, Trelleborg Sealing Solutions offers a wealth of custom solutions.
Micro and nano technology
- Components below 10 milligrams in weight
- Flashless production made possible with Trelleborg’s needlepoint injection technology and fully automated parts handling
Thin sections
- 0.10 mm / 0.004 inch or less
- Ideal for thin membranes
- Perfect consistency in thickness and quality
- No pin holes
Delicate parts
- Formed reliably every time
- Flashless production made possible with special tool construction and automation