Sealing the pressure point
Used in agriculture, mining, construction and forestry vehicles, CTIS automatically adjusts tire pressure to match the ground beneath, whether that's smooth tarmac or soft farmland. The Turcon® SG seal keeps these systems airtight through every inflation and deflation cycle, so vehicles can transition from road to field without missing a beat.
Tobias Corneli, Expert Network Manager EMEA, explains that the seal delivers real gains: CTIS systems sealed with Turcon® SG can reduce fuel consumption by up to 15%, lower CO2 emissions, improve traction and safety and reduce soil compaction. Combined with a longer service life, it also cuts downtime and total cost of ownership.
For most of its operating cycle, the sealing lip stays in a near-zero-friction state. It only activates when pressure is applied, creating a reliable seal exactly when needed. This design extends service life beyond 10,000 hours, reducing maintenance needs and keeping vehicles on the move longer.
Trelleborg Sealing Solutions offers Turcon® SG as both an integrated and external solution, fitting a wide range of axle configurations on tractors, sprayers, combines, harvesters, forwarders, trucks, dump trucks and wheel loaders.