Sea defense products & solutions
Advanced energy control materials
With over twenty years of experience in supplying innovative energy control materials, we provide a diverse range of solutions for managing noise, vibration, shock, comfort and impact for many applications in the aerospace, offshore and renewables industries. Our advanced energy control materials have some key benefits; energy absorbing, noise and vibration control, and they have cushioning and comfort to them.
Bend control solutions
Where any tubular connects to a structure, normal movement during operation or forces incurred during installation can cause catastrophic failure of the tubular at the termination point. Our bend control solutions reduce this damage.
Buoyancy
In floating wind farms offshore, Trelleborg provides pipelines such as flexible risers, cables and umbilicals the needed buoyancy required to hold specific geometric configurations designed to prevent over utilization of the system.
Cable & flowline protection
With an ever increasing global requirement for product end energy transfer, plus the necessity for transfer networks to run through ever harsher environments, the demand for highly advanced cable and flowline protection grows.
Engineered rubber solutions
Rubber is an extremely versatile material with unique physical properties making it ideal for many applications. As the need for customer specific rubber solutions grows, so does the range of applications suitable for use using rubber material technology including fire protection, anti-vibration and load distribution.
Flexible piping systems & hoses
In an emergency, it is paramount that the deluge system delivers water where it is needed at the correct pressure, no matter the situation. We produce flexible deluge systems and hoses based on accurate measurements and calculations.
Hollow shell fillers
Trelleborg's Hollow Shell fillers, range from our Hollow Glass Microspheres, called Eccospheres® to our Hollow shells that can be any shape and come in a range of materials.
Passive fire protection
Protecting people, equipment and infrastructure from fire can be a challenge, focusing on fire prevention rather than firefighting, is the best way to reduce risk and protect your most valuable assets. Utilizing a combination of fire prevention solutions will provide the greatest fire prevention and risk reducing strategy.
Signature management
Trelleborg manufactures a range of radar and sonar absorbing materials. They are designed to reduce radiated noise and target strength.
Thermal & acoustic insulation
Key benefits of our thermal and acoustic insulation include advanced insulation for use in thermal and acoustic applications, is very lightweight and can be used in multiple industries including marine, automotive and rail.