Cable Entry Plates
Cable Entry Plates explained
Multigates do not need any separate gaskets or glands which makes them very easy to use, providing innumerable advantages in a single assembly unit. Multigate cable gland plates are made of various types of polymers., all of which are RoHS approved and have excellent weather, UV- and ozone resistance. Also, EMC-compatible and oil-resistant models are available. Multigates are available with plastic locking pins, which can be used to fit the Multigate to the metal as well as plastic enclosures (indoor application). A wide range of standard Multiflanges in different sizes and configurations with alternatives ranging up to IP 66/67 come in our offering.
We also frequently develop and design customized cable gland plate solutions for OEM customers in the telecom, electric- and electronic industry. Whether it is an EMC application, conductive-, halogen-free- or self-extinguishing materials, we can help you to the best solution. We offer a comprehensive range of polymers from hard plastics to softer rubber elastomers.