Product Description
The compactor shear mount supports high compressive loads with low shear stiffness. They are suitable for the suspension of vibratory compactor drums on compactor roller vehicles and vibratory screen equipment. Compactor shears benefit from high tensile strength due to the bonding of superior grade rubber compounds to steel mounting plates. They can be deployed in pairs at an angled arrangement, loaded in combined compression and shear, to optimize vibration isolation performance.
Compactor Shear Mount Medium
| Type | Part number | Dimensions in mm | Compression | Shear | Weight (kg) | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| A | B | K | L | H | d | t | Max load (kg) | Deflection (mm) | Max load (kg) | Deflection (mm) | ||||
| 2"-55 | 10-01798-01 | 100 | 85 | 120 | 110 | 60 | 11 | 5 | 670 | 9 | 70 | 7.5 | 1.1 | |
| 2"-60 |
10-01618-01 | 100 | 85 | 120 | 110 | 60 | 11 | 5 | 840 | 9 | 90 | 7.5 | 1.1 | |
| 2"-65 | 10-01619-01 | 100 | 85 | 120 | 110 | 60 | 11 | 5 | 1010 | 9 | 100 | 7.5 | 1.1 | |
Compactor Shear Mount Small
| Type | Part number | Dimensions in mm | Compression | Shear | Weight (kg) | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| A | B | K | L | H | d | t | Max load (kg) | Deflection (mm) | Max load (kg) | Deflection (mm) | ||||
| BR 3.00-45 | 20.01038-01 | 100 | 63 | M12 | 180 | 3.0 | 85 | 9.0 | 0.35 | |||||
| BR 3.00-55 |
20-01039-01 | 100 | 63 | M12 | 275 | 3.0 | 125 | 9.0 | 0.35 | |||||
| BR 3.00-60 | 20-01040-01 | 100 | 63 | M12 | 340 | 3.0 | 155 | 9.0 | 0.35 | |||||
Compactor Shear Mount Large
| Type | Part number | Dimensions in mm | Compression | Shear | Weight (kg) | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| A | B | K | L | H | d | t | Max load (kg) | Deflection (mm) | Max load (kg) | Deflection (mm) | ||||
| 3"-55 | 10-00067-01 | 146 | 146 | 182 | 182 | 76 | 13 | 7.5 | 2000 | 11 | 220 | 13 | 3.4 | |
| 3"-60 |
10-00065-01 | 146 | 146 | 182 | 182 | 76 | 13 | 7.5 | 2500 | 11 | 280 | 13 | 3.4 | |
| 3"-65 |
10-00066-01 | 146 | 146 | 182 | 182 | 76 | 13 | 7.5 | 3000 | 11 | 340 | 13 | 3.4 | |
Down the Datasheet
Find out more about Trelleborg's Shear Mount solutions.