Conveyor_Belt_Smooth_Purposes_Chevron_Blue_BAC_CB_720x405

Key features & benefits

Chevron conveyor belt

Applications

Conveyor_Belt_Smooth_Purposes_Chevron_Wood_BAC_CB_720x405

Types of chevron belts

Type of material & angle inclination
Selection of a profile type and height depends on the material to be conveyed and the angle of inclination:
Green Chevron conveyor belt

Widths

Conveyor Belt Chevron

Reinforced belts

Conveyor Belt Chevron Belt

Material

Chevron conveyor belts with A and AH type profiles

Conveyor Belt Chevron Drawing A54

A54, AH54

Conveyor Belt Chevron Drawing A33

A33, AH33

Conveyor Belt Chevron Drawing A44

A44, AH44

Conveyor Belt Chevron Drawing A51

A51, AH51

Conveyor Belt Chevron Drawing A62

A62, AH62

Conveyor Belt Chevron Drawing A72

A72, AH72

Conveyor Belt Chevron Drawing A83

A83, AH83

Conveyor Belt Chevron Drawing A94

A94, AH94

Conveyor Belt Chevron Drawing A101

A101, AH101

Conveyor Belt Chevron Drawing A133

A133, AH133

Conveyor Belt Chevron Drawing A151

A151, AH151

Conveyor Belt Chevron Drawing A156

A156, AH156

Conveyor Belt Chevron Drawing A112

A112, AH112

Conveyor Belt Chevron Drawing A161

A161, AH161

Chevron conveyor belts with AC type profiles

Key features & benefits of the AF Chevron conveyor

Advantage - improve forming
Advantage - smoother run on return side
Advantage - better tension distribution
Advantage - higher productivity
Advantage - shorter pitch
Conveyor Belt Chevron Drawing AF33

AF 33

Conveyor Belt Chevron Drawing AF44

AF 44

Conveyor Belt Chevron Drawing AF51

AF 51

Conveyor Belt Chevron Drawing AF54

AF 54

Conveyor Belt Chevron Drawing AF62

AF 62

Conveyor Belt Chevron Drawing AF72

AF 72

Conveyor Belt Chevron Drawing AF83

AF 83

Conveyor Belt Chevron Drawing AF94

AF 94

Conveyor Belt Chevron Drawing AF101

AF 101

Conveyor_Belt_Chevron_Drawing_AF_112_BAC_CB_405x500

AF 112

Conveyor Belt Chevron Drawing AF133

AF 133

Conveyor Belt Chevron Drawing AF151

AF 151

Conveyor Belt Chevron Drawing AF161

AF 161

Chevron conveyor belts with F type profiles

Conveyor Belt Chevron Drawing F 45

F 45

Conveyor Belt Chevron Drawing F 60

F 60

Conveyor Belt Chevron Drawing F 70

F 70

Conveyor Belt Chevron Drawing F 90

F 90

Conveyor Belt Chevron Drawing F 100

F 100

Conveyor Belt Chevron Drawing F 111

F 111

Conveyor Belt Chevron Drawing F 126

F 126

Conveyor Belt Chevron Drawing F 136

F 136

Conveyor Belt Chevron Drawing F 141

F 141

Conveyor Belt Chevron Drawing F 156

F 156

Conveyor Belt Chevron Drawing F 166

F 166

Download

Conveyor belts

Conveyor belts

Conveyor belts

Conveyor belts

Hur kan vi hjälpa er?

Fyll i och skicka in formuläret så kommer en av våra medarbetare att kontakta er snarast möjligt.

Sida 1 av 3