The unique construction and high-quality materials of Trelleborg pillow-shaped PLUGY PILLOW and PLUGSY PILLOW plugs ensure low weight and high flexibility during use and storage.
Plugs of this type are suitable for the largest pipelines and can be custom-made to fit any pipeline diameter.
PLUGY PILOW - Blocking Plugs
|
PART NUMBER |
NOMINAL SIZE |
SIZE USAGE RANGE |
REQUIRED INFLATION PRESSURE [bar] / [psi] |
MAX. ALLOWABLE BACK PRESSURE |
DEFLATED PLUG |
PRODUCT WEIGHT [kg] / [lbs] |
SHACKLE | INFLATION VALVE | ||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
MIN. DIA. [mm] / [inch] |
MAX. DIA. [mm] / [inch] |
WATER HEAD [bar] / [psi] |
WATER HEAD [m] / [ft] |
DIAMETER [mm] / [inch] |
WIDTH [mm] / [inch] |
LENGTH [mm] / [inch] |
M THREAD | THREAD SIZE | ||||
| 529411 | 600-1000 / 24"-40" | 600 / 24" | 1000 / 40" | 1 / 15 | 0.7 / 10 | 7 / 23′ | 580 / 23″ | 910 / 36" | 2100 / 83" | 18 / 40 | 12 × 2 | 2 × R1/2" |
| 529412 | 800-1200 / 32"-48" | 800 / 32" | 1200 / 48" | 0.9 / 13 | 0.6 / 9 | 6 / 19.7′ | 780 / 31" | 1230 / 48" | 2500 / 98" | 29 / 64 | 12 × 2 | 2 × R1/2" |
| 529413 | 1200-1600 / 48"-64" | 1200 / 48" | 1600 / 64" | 0.8 / 12 | 0.5 / 7 | 5 / 16.4′ | 1170 / 44" | 1830 / 72" | 3200 / 126" | 51 / 112 | 12 × 3 | 2 × R1/2" |
| 529414 | 1600-2000 / 64"-80" | 1600 / 64" | 2000 / 80" | 0.6 / 9 | 0.4 / 6 | 4 / 13.1′ | 1560 / 61" | 2450 / 97" | 4000 / 157" | 86 / 190 | 12 × 3 | 2 × R1/2" |
| 529491 | 1900-2200 / 76"-88" | 1900 / 76" | 2200 / 88" | 0.5 / 7 | 0.3 / 4 | 3 / 9.8′ | 1850 / 73" | 2910 / 114" | 4800 / 189" | 100 / 221 | 12 × 4 | 2 × R1/2" |
| 545429 | 2400-2500 / 96"-100" | 2400 / 96" | 2500 / 100" | 0.5 / 7 | 0.3 / 4 | 3 / 9.8′ | 2350 / 93" | 3690 / 145" | 5600 / 220" | 222 / 489 | 12 × 6 | 2 × R1/2" |
PLUGY PILOW - BypassPlugs
|
PART NUMBER |
NOMINAL SIZE |
SIZE USAGE RANGE |
REQUIRED INFLATION PRESSURE [bar] / [psi] |
MAX. ALLOWABLE BACK PRESSURE |
DEFLATED PLUG |
PRODUCT WEIGHT [kg] / [lbs] |
SHACKLE |
INFLATION VALVE |
BYPASS DIAMETER (FEMALE) |
||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
MIN. DIA. [mm] / [inch] |
MAX. DIA. [mm] / [inch] |
WATER HEAD [bar] / [psi] |
WATER HEAD [m] / [ft] |
DIAMETER [mm] / [inch] |
WIDTH [mm] / [inch] |
LENGTH [mm] / [inch] |
M THREAD |
THREAD
SIZE |
|||||
| 529415 | 600-1000 / 24"-40" | 600 / 24" | 1000 / 40" | 1 / 15 | 0.7 / 10 | 7 / 23′ | 580 / 23″ | 910 / 36" | 2100 / 83" | 23 / 51 | 12 × 2 | 2 × R1/2" | 2" |
| 529416 | 800-1200 / 32"-48" | 800 / 32" | 1200 / 48" | 0.9 / 13 | 0.6 / 9 | 6 / 19.7′ | 780 / 31" | 1230 / 48" | 2500 / 98" | 34 / 75 | 12 × 2 | 2 × R1/2" | 2" |
| 529417 | 1200-1600 / 48"-64" | 1200 / 48" | 1600 / 64" | 0.8 / 12 | 0.5 / 7 | 5 / 16.4′ | 1170 / 44" | 1830 / 72" | 3200 / 126" | 57 / 126 | 12 × 3 | 2 × R1/2" | 2" |
| 529418 | 1600-2000 / 64"-80" | 1600 / 64" | 2000 / 80" | 0.6 / 9 | 0.4 / 6 | 4 / 13.1′ | 1560 / 61" | 2450 / 97" | 4000 / 157" | 92 / 203 | 12 × 3 | 2 × R1/2" | 2" |
| 529492 | 1900-2200 / 76"-88" | 1900 / 76" | 2200 / 88" | 0.5 / 7 | 0.3 / 4 | 3 / 9.8′ | 1850 / 73" | 2910 / 114" | 4800 / 189" | 100 / 221 | 12 × 4 | 2 × R1/2" | 2" |
| 545433 | 2400-2500 / 96"-100" | 2400 / 96" | 2500 / 100" | 0.5 / 7 | 0.3 / 4 | 3 / 9.8′ | 2350 / 93" | 3690 / 145" | 5600 / 220" | 234 / 516 | 12 × 6 | 2 × R1/2" | 2" |
Coupling System
Accessories
Download manuals of use
Pneumatic plugs
Instructions of use in English - Full version
Pneumatic plugs
Instructions of use in German - Full version
Pneumatic plugs
Instructions of use in Slovenian - Full version
Pneumatic plugs
Instructions of use in English - Short version
Pneumatic plugs
Instructions of use in German - Short version
Pneumatic plugs
Instructions of use in Slovenian - Short version
Pneumatic plugs
Instructions of use in Italian - Short version