FlatSeal™ HMFEG – Specially engineered EPDM for use in medical, pharmaceutical and biotechnology applications
Produced using medical grade Ethylene Propylene Diene Rubber (EPDM), FlatSeal™ HMF EG offers effective sealing of flanges for medical applications. To protect patients and ensure safe use in biopharmaceutical and medical devices, it meets biocompatibility requirements according US Pharmacopeia (USP) 88 Class VI, USP 87 and ISO 10993-5. Its unique composition gives the material special properties:
- Operating temperatures from -45 °C to +150 °C / -49 °F to +300 °F
- Exceptional mechanical performance
- High wear resistance, minimal creep and permeation
- Minimal risk of contamination from leach out of softeners and process aids
- Long life in polar solvents, hot water and steam
- Suitable for contact with alkaline cleaning fluids
- Cost-effective sealing of flanges in medical applications
- Single material used for O-Rings, molded parts and flat gaskets
- Compliant with FDA CFR §177.2600, USP 88 Class VI, USP 87, ISO 10993-5, 3-A, NSF, KTW, WRAS