Field proven durability in harsh conditions - the Dual Carcass far outperforms many alternatives
Typical configurations
Floating: CALM - Tandem - SALM
Submarine: ALP - CBM/MBM - Chinese Lantern - Lazy S - Steep S - Flowline - Riser – Jumper
- Light weight DUAL Carcass structure with steel cord reinforcement
- Major OPEX savings compared to standard solutions
Operational advantages
- Compact nippleless flange
- No contact between fluid and hose structure or flange provides the optimum sealing solution - reducing the risk of leak.
- Up to twice the standard service life without change out - offering major OPEX savings compared to standard solutions.
- Corrosion free with no pitting at nipples.
- Lightest hose on the market enabling bigger IDS for same midship crane capacity.
- The most flexible hose on the market ensures easy handling and tanker manifold connections.
Specification summary
- Compact nippleless flange.
- Dual Carcass.
- Steel cable layers.
- Continuous inner liner and integrated gaskets.
- Optional for reinforced integrated bending stiffener and steel rings.
SIZES
- Diameter up to 600m (24").
- Length up to 12.2m (40').
PRESSURE
- Rated pressure up to 25 bar (46 bar for small diameters)
Standards and verifications
- GMPHOM 2009 certified
Contact us
TRELLEBORG FLUID HANDLING SOLUTIONS
ZI La Combaude - Rue de Chantemerle - CS 10725 63050 Clermont-Ferrand Cedex 2Tel: 04 73 25 81 81