Inversion units for pipe rehabilitation

epros®Inversion units

For saving time and costs, utmost safety at work and better mobility we recommend the epros®DrainLining method, using epros®InversionDrums as the desirable solution. This method is allowing for smooth renovation via cleaning or inspection holes or any other known pipe openings. epros®InversionDrums are composed of transportable pressure vessels, made of steel or stainless steel, designed to installation pressures of up to 1.5 bar (available on special request converted to max 3 bar and with pressure vessel approvals, e.g. TÜV, DEKRA or similar) and they are availabe in differenz sizes - according to your needs.

Inversion drum "mini"
Mini Drum Type 0

epros®InversionDrum "Mini" - the lightweight


The high-grade stainless steel Mini drum - ideal for transportable use.
Developed specifically for economical pipelining operations in areas with difficult access, e.g. for the rehabilitation of down pipes from house roofs or in the basement area, as well as for underground house sewers.

  • Stainless steel construction
  • Wheel support system 
  • Ergonomic pull-out handle facilitates the mobile use of the drum.
  • Equipped with a loading window for simple and safe filling operations 
  • Two connections for hot water circulation. 
  • Ergonomic hand wheel lock system to ensure high handling precision.
  • Appropriate for hot water and steam cure
  • Empty weight: just 39 kg.
  • DN 30 - DN 150
Inversion drum TYPE I
Inversion Drum 1

epros®InversionDrum Type I - for house laterals


Small unit for rehabilitation of house laterals

  • Steel construction, powder coated
  • 6" epros®quick clamp system
  • Inversion unit can be tilted +/- 45 degrees
  • Mounted on a special carriage for transport 
  • Hinged handle on hand wheel for space saving and safe transport 
  • Pieces of the equipment can be transported one by one, e.g. for lining jobs inside buildings etc.
  • DN 30 to DN 225




inversion drum Type II
Inversion Drum 2

epros®InversionDrum Type II - for main sewers 


Medium-range inversion unit for lateral and main sewer rehabilitation.

  • Steel construction, powder coated, optional stainless steel
  • Suitable for the inversion of flexible liners with outside coating
  • 8" epros®quick clamp system
  • extra large, ergonomic hand wheel
  • appropriate for hot water and steam cure
  • pressure range up to 3 bar | 43.51 psi
  • DN 40 - DN 300 | 1.5" - 12"





Inversion drum Type III
Inversion drum 3

epros®InversionDrum Type III - the large one


Heavy-duty inversion drum for lateral and main sewer rehabilitation 

  • Steel construction, optional stainless steel, powder coated
  • Inversion unit mounted on stable steel frame
  • Easy to transport due to 3-wheel system with “stop-fix” brake
  • Inclination angle of corpus adjustable 
  • Ergonomic hand wheel for optimum traction control during the inversion process. 
  • Extra large service window, easy to open by a gas spring.
  • 8" epros®quick clamp system
  • pressure range up to 3 bar | 43.51 psi
  • appropriate for hot water and steam cure
  • DN 40 - DN 400 | 1.5" - 16"

Application Range

epros®InversionDrum Types

Liner
wall thickness
(mm)
Type Mini
DN 30 - DN 150 
(m)
Type I
DN 30 - DN 225
(m)
Type II
DN 40 - DN 300
(m)
Type III
DN 40 - DN 400
(m) 
Type VIII
DN 800
3.0  16 / 52 26/85 75 / 246 103 / 388 287 / 942
4.5  12 / 39  19 / 62  55 / 180  75 / 246  208 / 682
6.0  9 / 30  15 / 49  43 / 141  59 / 194  164 / 538
7.5  -  -  36 / 118  48 / 157  135 / 443
9.0  -  -  30 / 98  41 / 135  115 / 377
10.5  -  -  26 / 85  36 / 118  100 / 328
12.0  -  -  23 / 75  32 / 105  88 / 289
15.0  -  -  -  72 / 236
18.0  -  -  -  -  60 / 197
21.0  -  -  -  -  52 / 171


IMPORTANT INFORMATION

Info
The maximum lengths given in the table are guide values largely depending on the installation method.

The shown lengths refer to liners wound up in a single row without circulation or calibration hose.

Certificates

Technical Approvals, Patents, Quality Standards

CE Mark

European Standards

Devices meet the requirements of the applicable EC directives

DIN EN Logo

European Standards

In confirmance with European standards

Related Applications

Methods in which the described product is applicated

Contact

How can we be of assistance? Please fill in the form to request more information, or schedule a meeting at IFAT in Munich, May 14-18.

Business woman

We'd love to support you

For any questions about our products or services, please fill in the contact form and we will get back to you within two business days.


My Contact Data

*
Mr.
Mrs.
*
*
*
*
*

My Comments