Standardized Buoyancy Module

Standardized Buoyancy Modules

Distrubuted Buoyancy Modules (DBMs) are typically used between a subsea structure and a surface vessel or platform to hold pipelines in a specific geometric configuration to prevent over utilization of the system. The two main functions of DBMs are to provide uplift and maintain location along the riser, to hold the project specific riser configuration.

With this in mind, Trelleborg developed a new modular design for its DBM called Standardized Buoyancy Modules. The modular design allows smaller elements to be stacked together, enabling the customer to customize uplift requirements as specified as needed for each project. The modular buoyancy segments are designed to mechanically lock around the clamp, securely attaching the assembly to the desired location on the riser.

The new design also incorporates synthetic feet to the bottom of the finished assembly to prevent handling damage and reduce vessel installation time.

Custom buoyancy to customer specification

Decreased top tension loads

Ease of handling

Maintains riser configuration

Reduced lead times

Installation time

Key Applications

To meet our customers' needs our cutting-edge solution can be used for the below applications.

Cables

Flexible risers

Umbilicals

Jumpers

Flowlines

product sheet
Standardized Buoyancy Module, Subsea Buoyancy, Trelleborg Offshore

Standardized Buoyancy Module

Related Products

Other Trelleborg Offshore products in the Subsea segment.

Our skilled staff will contact you within one business day.

*
*
*
*
*
*
Seismic
Surface
Drilling
Topside
Downhole
Renewables
Subsea
Other
*

Speak to one of our offices...

Krokstadelva, Norway

Address: Kalosjegata 15, 3055 Krokstadelva, Norway
Phone: +47 32 23 20 00

Show on map Offshore@trelleborg.com

Skelmersdale, UK

Address:Stanley Way, Skelmersdale, Lancashire, WN8 8EA 
Phone: +44 1695 712 000

Show on map Offshore@trelleborg.com

Macaè, Brazil

Address: Rua dos Flutuadores 120, Cabiunas Macaè, RJ, CEP 27970-020 Brasil
Phone:+55 22 2106 4040

Show on map Offshore@trelleborg.com

Boston, US

Address: 24 Teed Drive, Randolph, MA 02368
Phone: +1 774 719 1400

Show on map Offshore@Trelleborg.com