FireNut - Topside Protection - Topside - Trelleborg Offshore

FireNut™

In refineries, offshore oil installations or wherever hydrocarbons are transported, the pipes are flanged and held together with nuts and bolts. In case of fire, the flanges and pipes should maintain the same level of integrity to avoid escalation. Traditional protection is to capsule the whole valve and flanges in a fire-insulated metal box - a bulky, heavy and expensive solution. The box also creates challenges during inspection and maintenance. Trelleborg has developed a jet fire protection for bolted connections to extend service life in the event of a fire. The easy to install FireNut resists both jet fire and pool fire and is tailor made to accommodate almost any bolt size. The rigid and tough design means that FireNut has extremely good resistance to mechanical damage when installed.

Tailored specifications

FireNut™ can be made to fit any shape and size to suit individual requirements.

High resistance

High abrasion, blast, impact, jet fire, ozone, UV, most solvents  and seawater resistant

Protection

Excellent HISC, corrosion, fire mechanical and wear protection

Key Applications

To meet our customers' needs, our cutting-edge solution can be used for the below application.

New bolts

New nuts

Old bolts

Old nuts

Gallery

View FireNut™ 

Technical specifications

Below are examples of FireNut assortments

  D, FireNut™ width
H1, FireNut™ height 
H2, nut height (casted nut, exceeding bolt)
H3, socket height
D2, socket diameter
T,
FireNut™ wall thickness 
             
                 
  D [mm] H1 [mm] H2 [mm] H3 [mm] D2 [mm] T [mm] Thread std. Thread size
 
  44  50  32  18  26  UNC  1/2"
  46  60  30  20  34  6 UNC  5/8" 
  50  57  30  20  38 UNC  3/4" 
  57  65  30  25  44  6.5  UNC  7/8" 
  66  70 30 30  53  6.5  UN8  1 1/8" 
  74  80  30  35  60  UN8  1 1/4" 
  85  80  30  40  72  6.5  UN8  1 1/2" 
  105  95  30  55  93  UN8  2" 
  150  120  30  80  137  6.5  UN8  3" 
  68 78 45  33  53  7.5  UN8  1 1/8" 
                 
  50
57 15  12  17  16.5  ISO 
(not standard, but can be customized)
M10 
  50
57 21  12  21  14.5  ISO 
(not standard, but can be customized)
M12 
  65
70 15 23 30 17.5 ISO 
(not standard, but can be customized)
M16

product sheet
Trelleborg Firestop

Firestop™


PRODUCT SHEET
Trelleborg Offshore Firenut

FireNut™

MMO
Elstopipe Installation

Maintenance, Modification and Operations

From passive fire protection solutions to its Elastopipe™ piping system, Trelleborg Offshore has developed a portfolio of solutions serving maintenance and modification across the oil and gas industry for green and brownfield projects.

Related Products

Other Trelleborg Offshore products in the Topside segment

How can we assist you?

Our skilled staff will contact you within one business day.

If you are interested in our current job vacancies please visit our careers website http://trelleborg.com/en/career

*
*
*
*
*
*
Seismic
Surface
Drilling
Topside
Downhole
Renewables
Subsea
Other
*

Krokstadelva, Norway

Address: Kalosjegata 15, 3055 Krokstadelva, Norway
Phone: +47 32 23 20 00

Show on map Offshore@trelleborg.com