NjordGuard

NjordGuard™

NjordGuard™ is an innovative protection system designed and developed to protect offshore windfarm power cables in both monopile and J-tube applications.

Diverless installation & removal

In order to improve safety and reduce installation complexity NjordGuard™ can be installed, removed and reused without Remote Operating Vehicles (ROVs) or diver intervention.

Monopile & J-Tube capable

NjordGuard™ design permits both a monopile and J-Tube installation for wind turbine generators and offshore substation platforms without procedural variation.  

Integrated & configured for minimal assembly effort

NjordGuard™ requires only minimal assembly. The primary external dual stiffener is factory cast directly onto the connector. And the internal stiffener can be supplied pre-assembled. Only the external tail needs to be attached with Trelleborg's novel connection system (patent pending).

Approved materials

NjordGuard™ uses API 17L certified Uraduct®materials for both internal and external components. Uraduct®has an established reputation as the industry standard for cable and flowline protection.

Key applications

To meet our customers' needs our cutting edge solution can be used for the below applications.

Wind turbine generators

Offshore substation platforms

product sheet
NjordGuard Installation

NjordGuard™

product sheet
NjordGuard Installation

NjordGuard™

Chinese

Our skilled staff will contact you within one business day.

*
*
*
*
*
*
Seismic
Surface
Drilling
Topside
Downhole
Renewables
Subsea
Other
*

Krokstadelva, Norway

Address: Kalosjegata 15, 3055 Krokstadelva, Norway
Phone: +47 32 23 20 00

Show on map Offshore@trelleborg.com

Skelmersdale, UK

Address:Stanley Way, Skelmersdale, Lancashire, WN8 8EA 
Phone: +44 1695 712 000

Show on map Offshore@trelleborg.com

Macaè, Brazil

Address: Rua dos Flutuadores 120, Cabiunas Macaè, RJ, CEP 27970-020 Brasil
Phone:+55 22 2106 4040

Show on map Offshore@trelleborg.com

Boston, US

Address: 24 Teed Drive, Randolph, MA 02368
Phone: +1 774 719 1400

Show on map Offshore@Trelleborg.com