Applications
Pressure service line for benzene, toluene and xylene based paints, lacquer, varnish and certain chemicals.
Also for industrial paint spray equipment.
Advantages
Hose cover resistant both to abrasion and to corrosive chemicals.
Free from silicone.
Antistatic tube.
Design
Technical drawing
Overview
Inner tube
solvent paints resistant NBR, smooth, black,
Reinforcement
synthetic textile,
Cover
oil and weather resistant NBR/PVC, smooth, green,
Temperature range
-20 to +100
Electrical properties
antistatic tube, R<10^6Ω/m.
Couplings Fittings
Special paint hose couplings are recommended.
Technical Specifications
ID (mm) | Wall thickness (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number | Stock or min. order (m) |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)