Applications
Light lay flat hose for public works, agriculture and all kinds of industries for multipurpose applications.
Designed for pumping and transport of water and similar liquids as well as compressed air, especially when long length and light weight are required and when sites are not easily accessible.
Advantages
Easy to handle and store, very low weight, can be rolled flat.
High tensile resistance and excellent adhesion between rubber and textile.
Available in length up to 200m.
Oil and chemical resistant.
Good flexibility under pressure.
The hose withstands very rough handling but if it should be damaged just pull a hose sleeve of the same diameter over the damaged part of the hose (the expansion due to the pressure will seal the leak).
Design
Overview
Inner tube
oil resistant NBR, smooth, black,
Reinforcement
synthetic textile, woven,
Cover
ozone and oil resistant NBR, longitudinal fluted, black,
Temperature range
-20 to +80
Electrical properties
non conductive.
Additional information
For compressed air applications, the use of hoses with ID exceeding 65mm is not recommended.
Couplings Fittings
Claw couplings, with two double bolt clamps per fitting.
Whip check safety cable is recommended especially for compressed air applications.
For dimensions above 25mm special couplings are recommended.
Whip check safety cable is recommended especially for compressed air applications.
For dimensions above 25mm special couplings are recommended.
Technical Specifications
ID (mm) | Wall thickness (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number | Stock or min. order (m) |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)