Applications
Hot water, steam, hot air up to 130º
Advantages
Compensate thermal elongation
Isolate vibrations and absorb pressure surges
Correct misalignments
Design
A wide range of moulded standard bellows up to 1000 mm with a large variety of rubber linings to meet almost all kinds of medium.
Overview
Inner tube
EPDM special, fluted, black,
Reinforcement
Aramid,
Cover
EPDM special, smooth, weather and ozone resistant, black,
Temperature range
-35 to 130, Max 130ºC at max WP 10 bar (≤ DN150) / 6 bar (>DN150)
Max 100ºC at max WP 16 bar (≤ DN150) / 10 bar (>DN150)
Max 100ºC at max WP 16 bar (≤ DN150) / 10 bar (>DN150)
Additional information
BL = 130 mm
Inner liner PTFE, vacuum ring (316Ti), flameguards, PTFE safety shields on request.
Type Approvals: DNV-GL and ABS
PED (2014/68/EU)
Inner liner PTFE, vacuum ring (316Ti), flameguards, PTFE safety shields on request.
Type Approvals: DNV-GL and ABS
PED (2014/68/EU)
Couplings Fittings
Turnable flanges in zinc plated carbon steel S235JR
Other material: stainless steel 316, hot-dip galvanized, EPOXY painting, etc.
EN 1092 PN6/10/16- ASME B16.5 150lbs. Other types on request.
Other material: stainless steel 316, hot-dip galvanized, EPOXY painting, etc.
EN 1092 PN6/10/16- ASME B16.5 150lbs. Other types on request.
Technical Specifications
ID (mm) | Wall thickness (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number | Stock or min. order (m) |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)