OSM II - Water hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

OSM II

Water/Suction Applications

Applications

Suction and discharge of domestic water, industrial water, sea water and effluents.

Advantages

Can be supplied cut to length as required. Very good resistance to crushing. Triple parallel helices in the hose gives it a softer construction for easier fit with different types of couplings.

Design

Technical drawing

Overview

Inner tube

SBR, black, smooth

Reinforcement

synthetic textile, cords, with embedded PET helix for ID<70mm and with embedded steel helix for ID from 89 to 100mm

Cover

SBR, black, fabric impression

Temperature range

-30°C to +60°C.

Technical Specifications

ID (mm) Wall thickness (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)

20

5.25

±0.75

31

±1.0

5.0

15

0.8

70

0.54

20

5503118

240

20

5.25

±0.75

31

±1.0

5.0

15

0.8

70

0.54

40

5503119

240

25

5.25

±0.75

36

±1.0

5.0

15

0.8

90

0.67

20

5503120

25

5.25

±0.75

36

±1.0

5.0

15

0.8

90

0.67

40

5503121

200

30

5.25

±0.75

41

±1.0

5.0

15

0.8

105

0.81

20

5503122

30

5.25

±0.75

41

±1.0

5.0

15

0.8

105

0.81

40

5503123

35

5.25

±0.75

46

±1.0

5.0

15

0.8

120

0.92

20

5503124

35

5.25

±0.75

46

±1.0

5.0

15

0.8

120

0.92

40

5503125

40

5.25

±0.75

51

±1.0

5.0

15

0.8

140

1.03

20

5503126

40

5.25

±0.75

51

±1.0

5.0

15

0.8

140

1.03

40

5503127

45

6.25

±0.75

58

±1.0

5.0

15

0.8

160

1.31

20

5503128

45

6.25

±0.75

58

±1.0

5.0

15

0.8

160

1.31

40

5503129

200

50

6.25

±0.75

63

±1.0

5.0

15

0.8

175

1.42

20

5503130

50

6.25

±0.75

63

±1.0

5.0

15

0.8

175

1.42

40

5503131

55

6.25

±0.75

68

±1.0

5.0

15

0.8

195

1.56

20

5503132

55

6.25

±0.75

68

±1.0

5.0

15

0.8

195

1.56

40

5503133

200

60

7.75

±0.75

76

±1.0

5.0

15

0.8

210

1.94

20

5503134

60

7.75

±0.75

76

±1.0

5.0

15

0.8

210

1.94

40

5503135

160

65

7.75

±1.00

81

±1.5

5.0

15

0.8

230

2.13

20

5503136

65

7.75

±1.00

81

±1.5

5.0

15

0.8

230

2.13

40

5503137

160

70

8.25

±1.00

87

±1.5

5.0

15

0.8

250

2.53

20

5503138

70

8.25

±1.00

87

±1.5

5.0

15

0.8

250

2.53

40

5503139

160

89

6.25

±1.00

102

±1.5

5.0

15

0.8

320

2.92

20

0065575

89

6.25

±1.00

102

±1.5

5.0

15

0.8

320

2.92

40

0065576

160

100

6.25

±1.00

113

±1.5

5.0

15

0.8

500

3.23

20

0065578

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Industrial Maintenance

Brochure  

Download (pdf)

Cleaning Guideline

Guideline  

Download (pdf)

Handling Guideline

Guideline  

Download (pdf)

Storage Guideline

Guideline  

Download (pdf)

Related Products