SUPERVRAC

SUPERVRAC

Bulk tank truck discharge

Applications

Pneumatic transport of bulk abrasive products. Discharge from road and rail tankers and delivery to storage bins (cement, sand, limestone, coal, etc.).

Advantages

Light weight, flexible hose that coils flat. Excellent resistance to abrasion. Static conductive tube.

Design

Technical drawing

Overview

Inner tube

wear resistant NR, black, smooth

Reinforcement

synthetic textile

Cover

weather resistant NR, black, fabric impression

Temperature range

-30°C to +90°C.

Electrical properties

conductive tube and cover, R<10^6Ω/m.

Technical Specifications

ID (mm) Wall thickness (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Weight (kg/m) Length (m) Article number Stock or min. order (m)

75

6.75

±1.25

88,5

±2.0

7.0

21

1.83

20

0060675

120

75

6.75

±1.25

88,5

±2.0

7.0

21

1.83

40

0060674

120

75

9.0

±1.00

93

±1.5

7.0

21

2.75

20

0060189

¤

75

9.0

±1.00

93

±1.5

7.0

21

2.75

40

0060193

89

6.25

±1.25

101,5

±2.0

7.0

21

2.07

20

0060682

89

6.25

±1.25

101,5

±2.0

7.0

21

2.07

40

0060683

100

6.0

±1.00

112

±1.5

7.0

21

2.4

20

0129701

120

100

6.0

±1.00

112

±1.5

7.0

21

2.4

40

0129702

120

100

9.0

±1.00

118

±1.5

7.0

21

3.58

20

0060194

100

9.0

±1.00

118

±1.5

7.0

21

3.58

40

0060195

110

6.5

±1.25

123

±2.0

7.0

21

2.71

20

0060684

110

6.5

±1.25

123

±2.0

7.0

21

2.71

40

5006696

200

127

8.5

±1.25

144

±2.0

7.0

21

4.2

20

0060685

120

127

8.5

±1.25

144

±2.0

7.0

21

4.2

40

0060686

152

8.5

±1.25

169

±2.0

7.0

21

5.0

20

0060689

120

152

8.5

±1.25

169

±2.0

7.0

21

5.0

40

0060690

120

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Handling guideline

Guideline  

Download (pdf)

Storage guideline

Guideline  

Download (pdf)