Applications
Protection of cables between engine and vibrating head in concrete vibrators.
Used to drive compressed air stream to vibrating body.
Advantages
Kink resistant construction.
Resistance to elongation.
Design
Technical drawing
Overview
Inner tube
NBR/SBR, smooth, black, mild oil resistant
Reinforcement
high tensile textile cord,
Cover
SBR/CR, fabric impression, black, abrasion, ozone and weather resistant
Temperature range
-30 to +80
Technical Specifications
ID (mm) | Wall thickness (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number | Stock or min. order (m) |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)