PULSOR GRAVITY

PULSOR GRAVITY

Concrete pump and placement

Applications

Lay flat hose for concrete bucket (skip). For discharge to concrete form.

Advantages

Coil flat for easy storage and handling. Lightweight hose. Excellent resistance to wear, abrasion and weather. Abrasion resistance of tube <100mm^3.

Design

Technical drawing

Overview

Inner tube

NR/SBR, black, smooth

Reinforcement

synthetic textile

Cover

NR/SBR, black, fabric impression

Temperature range

-30°C to +90°C.

Technical Specifications

ID (mm) Wall thickness (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Weight (kg/m) Length (m) Article number Stock or min. order (m)

152

4.2

160,4

3.0

10

1.95

40

5513541

203

4.5

212

3.0

10

3.8

40

5513542

254

4.5

263

3.0

10

4.7

40

5513543

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Fluid transfer solutions

Brochure  

Download (pdf)

Handling guideline

Guidelines  

Download (pdf)

Storage guideline

Guidelines  

Download (pdf)

Contact us

Get in contact with us

Please give us your feedback using this form.
*
*
*
*
*
*