Abrasive materials hydraulic and pneumatic handling
Hydraulic suction or discharge of highly abrasive material.
At least 10 times longer lifespan compared to a rubber hose. 4 to 5 times more flexible than market standard ceramic hoses. Quick and easy installation. Hoses can be cut to length on site without specific toolings. Very easy BLOC-END® coupling installation. 30 to 60% lighter weight compared to market standard ceramic hoses.
Technical drawing
Download all available documents
Al203,92% ceramic tiles embedded into a NR tube, black
synthetic textile with embedded steel helix
weather resistant EPDM, black, corrugated, fabric impression
-30°C to +70°C.
Hoses are fitted with BLOC-END® and must be used to the following maximum working pressure: ID≤150mm: 10bar, ID>150mm: 10bar for static application (no hose movement, no water hammer, no traction) and/or temperature max <40°C, 5bar for dynamic application and/or temperature >40°C.
Hoses are manufactured and delivered in custom length.
ID (mm) | OD (mm) | Working pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Max. length (m) | Length (m) | Article number | Stock or min. order (m) |
---|---|---|---|---|---|---|---|---|---|---|
50 |
83 ±2 |
10.0 |
30 |
0.9 |
200 |
4.8 |
10 |
1 |
5606036 |
¤ |
65 |
98 ±2 |
10.0 |
30 |
0.9 |
300 |
5.8 |
10 |
1 |
5606037 |
¤ |
80 |
113 ±2 |
10.0 |
30 |
0.9 |
350 |
6.7 |
10 |
1 |
5606038 |
¤ |
100 |
133 ±2 |
10.0 |
30 |
0.9 |
400 |
8.2 |
10 |
1 |
5606039 |
¤ |
125 |
158 ±2 |
10.0 |
30 |
0.9 |
600 |
10.1 |
10 |
1 |
5606040 |
¤ |
150 |
183 ±2 |
10.0 |
30 |
0.9 |
700 |
11.9 |
10 |
1 |
5606041 |
¤ |
200 |
234,5 ±2 |
10.0 |
30 |
0.9 |
1300 |
16.7 |
10 |
1 |
5606042 |
¤ |
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)