Couplings construction

Couplings Definition

What is the common definition of a coupling ?

How to identify a coupling

The body and the End of the coupling:

The body and the End of the coupling Identification of the coupling: material, size, working pressure of the installation Purpose of the coupling in the application, what customer needs to do, frequency of assembly and disassembly Environment, special standard, special request. 

Key words are: MATERIAL – SIZE – THREADS – GASKET – FLANGE – STANDARD

How to advice a coupling

The customer has something in place which is not satisfactory:

Being able to understand the problem to analyze and understand it.
Being able to propose a reliable technical solution.

The customer implement a new installation:

Being able to advise and guide the customer in his choice, both technically and economically.
In many “hose assembly" project the axes of improvements come from the connection part (elbows, rotary unions, secured connections, different gaskets, chemical compatibility ...).
A certain level of expertise is needed at this stage.

Key words are: MATERIAL – SIZE – THREADS – GASKET – FLANGE – STANDARD

Contact us

Get in contact with us

Please give us your feedback using this form.
*
*
*
*
*
*