Applications
Liquefied Petroleum Gas (LPG)
Advantages
Designed for 25 bar working pressure
Design
A wide range of moulded standard bellows up to 1000 mm with a large variety of rubber linings to meet almost all kinds of medium.
Overview
Inner tube
HNBR, fluted, black,
Reinforcement
Aramid,
Cover
HNBR, smooth, oil and weather resistant, black,
Temperature range
-25 to 110, Max WP 25 bar at 90ºC
Max 110ºC at max WP 16 bar
Max 110ºC at max WP 16 bar
Additional information
Available for DN50 and DN80
PED (2014/68/EU)
PED (2014/68/EU)
Couplings Fittings
BL = 130 mm
Turnable flanges in zinc plated carbon steel S235JR
Drilling PN40 according to EN 1092.
Turnable flanges in zinc plated carbon steel S235JR
Drilling PN40 according to EN 1092.
Technical Specifications
ID (mm) | Wall thickness (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number | Stock or min. order (m) |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)
Solutions for Oil & Petroleum Supply Chain
Check out our dedicated video