Water/Discharge Applications
A versatile hose for high pressure cleaning operations and general discharge service using hot or cold water and many other fluids (see chemical resistance table for EPDM). Suitable for all sectors: building and public works, industry, agriculture, etc.
Extremely resistant to ageing and atmospheric conditions. Wide range of operating temperatures (-30°C to +100°C). Wide range of diameters. Excellent mechanical properties. Resistant to many fluids. Attractive, well-finished appearance. Long service life.
Technical drawing
EPDM, black, smooth
synthetic textile
EPDM, black, smooth for ID from 12.7 to 25.4mm, fabric impression for ID from 30 to 38mm
-30°C to +100°C.
In compliance with ISO 1403 type 2 (except branding).
ID (mm) | Wall thickness (mm) | OD (mm) | Working pressure (bar) | Bursting pressure (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number | Stock or min. order (m) |
---|---|---|---|---|---|---|---|---|---|
12,7 ±0.6 |
4.0 |
20,7 ±0.7 |
20.0 |
60 |
55 |
0.27 |
20 |
0060012 |
• |
12,7 ±0.6 |
4.0 |
20,7 ±0.7 |
20.0 |
60 |
55 |
0.27 |
40 |
0060013 |
• |
12,7 ±0.6 |
4.0 |
20,7 ±0.7 |
20.0 |
60 |
55 |
0.27 |
80 |
0060990 |
• |
15,8 ±0.7 |
4.1 |
24 ±0.8 |
20.0 |
60 |
70 |
0.33 |
20 |
0060014 |
• |
15,8 ±0.7 |
4.1 |
24 ±0.8 |
20.0 |
60 |
70 |
0.33 |
40 |
0060015 |
• |
15,8 ±0.7 |
4.1 |
24 ±0.8 |
20.0 |
60 |
70 |
0.33 |
80 |
0060991 |
• |
19,4 ±0.7 |
4.5 |
28,4 ±0.8 |
20.0 |
60 |
85 |
0.43 |
20 |
0060016 |
• |
19,4 ±0.7 |
4.5 |
28,4 ±0.8 |
20.0 |
60 |
85 |
0.43 |
40 |
0060017 |
• |
19,4 ±0.7 |
4.5 |
28,4 ±0.8 |
20.0 |
60 |
85 |
0.43 |
80 |
0060992 |
• |
25,4 ±1.0 |
4.8 |
35 ±1.1 |
20.0 |
60 |
100 |
0.58 |
20 |
0060018 |
• |
25,4 ±1.0 |
4.8 |
35 ±1.1 |
20.0 |
60 |
100 |
0.58 |
40 |
0060019 |
• |
25,4 ±1.0 |
4.8 |
35 ±1.1 |
20.0 |
60 |
100 |
0.58 |
80 |
0060993 |
• |
30 ±1.0 |
4.25 |
39 ±1.0 |
10.0 |
30 |
240 |
0.72 |
20 |
0200259 |
• |
30 ±1.0 |
4.25 |
39 ±1.0 |
10.0 |
30 |
240 |
0.72 |
40 |
0200260 |
• |
32 ±1.0 |
4.25 |
41 ±1.0 |
10.0 |
30 |
260 |
0.77 |
20 |
0123234 |
• |
32 ±1.0 |
4.25 |
41 ±1.0 |
10.0 |
30 |
260 |
0.77 |
40 |
0123239 |
• |
35 ±1.0 |
4.25 |
44 ±1.0 |
10.0 |
30 |
280 |
0.83 |
20 |
0200261 |
• |
35 ±1.0 |
4.25 |
44 ±1.0 |
10.0 |
30 |
280 |
0.83 |
40 |
0200262 |
• |
38 ±1.0 |
4.25 |
47 ±1.0 |
10.0 |
30 |
310 |
0.89 |
20 |
0123245 |
200 |
38 ±1.0 |
4.25 |
47 ±1.0 |
10.0 |
30 |
310 |
0.89 |
40 |
0070387 |
200 |
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)