PUSH-LOCK RED - Oil & Petroleum hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

PUSH-LOCK RED

Auto Process

Applications

Ideally designed for hydraulic pneumatic low pressure lines for robotic in automotive industries.
Used with push-on fittings at maximum working pressure of 16 bar (250 psi).
Not suitable for impulse pressure application.

Advantages

40, 80 and 100 m delivered in one piece on wooden reel.
Very good abrasion resistance.
Flexibility, light weight and easy handling.
Free from silicone.

Design

Technical drawing

Overview

Inner tube

oil resistant NBR/PVC, black, smooth

Reinforcement

one textile braid

Cover

abrasion, oil and weather resistant NBR/PVC, red, smooth

Temperature range

Air: -20°C/+110°C (peak +125°C). Water: 0°C/+100°C (peak +110 °C). Hydraulic oils: -20°C/+70°C (peak +90°C). Water glycol: -20°C/+ 70 °C (peak +90°C)

Electrical properties

non-conductive inner tube, R>10^12Ω/m.

Couplings/Fittings

Used with push-on fittings at maximum working pressure of 16bar (250psi).

Complementary information

40, 80 and 100m: delivered in one piece on wooden reel. 20m: delivered in coils with PE film on palet.

Technical Specifications

ID (inch) ID (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)

1/4

6,3

±0.4

12,4

±0.8

16.0

250.0

64

1000

45

0.12

20

5503516

¤

1/4

6,3

±0.4

12,4

±0.8

16.0

250.0

64

1000

45

0.12

40

5503517

1/4

6,3

±0.4

12,4

±0.8

16.0

250.0

64

1000

45

0.12

100

5503518

3/8

9,6

±0.5

15,5

±0.8

16.0

250.0

64

1000

75

0.16

20

5503519

¤

3/8

9,6

±0.5

15,5

±0.8

16.0

250.0

64

1000

75

0.16

40

5503520

3/8

9,6

±0.5

15,5

±0.8

16.0

250.0

64

1000

75

0.16

100

5503521

1/2

12,7

±0.6

18,7

±1.0

16.0

250.0

64

1000

90

0.19

20

5503522

¤

1/2

12,7

±0.6

18,7

±1.0

16.0

250.0

64

1000

90

0.19

40

5503523

1/2

12,7

±0.6

18,7

±1.0

16.0

250.0

64

1000

90

0.19

100

5503524

5/8

16

±0.6

22,9

±1.0

16.0

250.0

64

1000

115

0.28

20

5503525

¤

5/8

16

±0.6

22,9

±1.0

16.0

250.0

64

1000

115

0.28

40

5503526

5/8

16

±0.6

22,9

±1.0

16.0

250.0

64

1000

115

0.28

80

5503527

3/4

19,2

±0.6

26,5

±1.0

16.0

250.0

64

1000

135

0.34

20

5503528

¤

3/4

19,2

±0.6

26,5

±1.0

16.0

250.0

64

1000

135

0.34

40

5503529

3/4

19,2

±0.6

26,5

±1.0

16.0

250.0

64

1000

135

0.34

80

5503530

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Fluid Transfer Solutions Brochure

Fluid Transfer Solutions Brochure (PDF)  

Download (pdf)

TRELLEBORG Handling Guideline

TRELLEBORG Handling Guideline (PDF)  

Download (pdf)

TRELLEBORG Storage Guideline

TRELLEBORG Storage Guideline (PDF)  

Download (pdf)

Related Products