PERFORMER CD-EPDM - Chemical hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

PERFORMER CD-EPDM

Chemical & Corrosive Products/Handling

Applications

Hydraulic suction and discharge of hot corrosive and aggressive products (see chemical resistance chart).

Advantages

High quality EPDM tube with excellent chemical resistance.
Low installation cost.
Good resistance of cover to accidental splashing of corrosive products.
Can be steam cleaned 15 minutes at + 130 °C.
Damping of vibration, noise and pressure surges.
Many types of fittings can be used with cuff ends.
Hose can be made to length with integrated (vulcanized) END-FLEX® flanges.

Design

Technical drawing

Overview

Inner tube

chemical resistant EPDM, black, smooth

Reinforcement

synthetic textile with embedded steel helix

Cover

chemical and weather resistant EPDM, black, fabric impression

Temperature range

-30°C to +100°C.

Electrical properties

conductive tube, R<1MOhm/m.

Couplings/Fittings

Standard steel END-FLEX® flanges available with PN10/16/20 (ASA150) drilling. Other material/drilling upon request.

Complementary information

Hoses can be manufactured with straight or enlarged ends.

Technical Specifications

ID (mm) OD (mm) Enlarged diameter (mm) Cuff length (mm) Working pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Max. length (m) Length (m) Article number Stock or min. order (m)

100

-0/+1

130

±2.0

112

110

10.0

30

0.9

500

6.56

20

0

HOCHH057100

¤

125

-0/+1

155

±2.0

138

125

10.0

30

0.9

750

7.97

20

0

HOCHH057125

¤

150

-0/+1

180

±2.0

170

150

10.0

30

0.9

1050

9.37

20

0

HOCHH057150

¤

175

-0/+1

205

±2.0

195

175

10.0

30

0.9

1300

10.79

10

0

HOCHH057175

¤

200

-0/+2

235

±2.0

220

200

10.0

30

0.9

1600

15.34

12

0

HOCHH057200

¤

250

-0/+2

285

±2.5

273

250

10.0

30

0.9

2000

19.09

12

0

HOCHH057250

¤

300

-0/+2

340

±2.5

325

375

10.0

30

0.9

2400

27.66

12

0

HOCHH057300

¤

350

-0/+2

393

±3.0

375

440

10.0

30

0.9

3000

35.41

12

0

HOCHH057350

¤

400

-0/+2

443

±3.0

425

500

10.0

30

0.9

3400

40.19

12

0

HOCHH057400

¤

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Chemical Industry Brochure

Chemical Industry Brochure (PDF)  

Download (pdf)

TRELLEBORG Handling Guideline

TRELLEBORG Handling Guideline (PDF)  

Download (pdf)

TRELLEBORG Storage Guideline

TRELLEBORG Storage Guideline (PDF)  

Download (pdf)

End-Flex coupling - Dock applications

End-Flex coupling (PDF)  

Download (pdf)