Applications
Suction and discharge of moderately corrosive chemicals: ketones, alcohols and acids.
For unloading bays on road, rail tankers and cargo vessels.
Advantages
Excellent resistance to corrosion and abrasion.
Very good mechanical strength.
Can be steam cleaned at +130°C during 30 minutes.
Can be fitted with many types of couplings.
Design
Technical drawing
Overview
Inner tube
chemical resistant EPDM, smooth, black,
Reinforcement
synthetic textile with embedded steel helix,
Cover
chemical and weather resistant EPDM, fabric impression, black,
Temperature range
-40 to +100
Electrical properties
conductive tube and cover, R≤10^6Ω/lg.
Standard/Approval
EN 12115.
Additional information
This hose has been checked and approved by INERIS (french notified body) for use in ATEX areas.
Couplings Fittings
Specially designed fittings are available, please contact us for further information in order to get optimum connections.
Technical Specifications
ID (mm) | Wall thickness (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number | Stock or min. order (m) |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Chemikler range
We are proud to introduce our rubber solutions for liquid chemicals. Whether for transfer in process or loading/unloading of truck, ships or trains, our solutions are designed to meet all your specific requirements and comply with relevant standard for maximum safety. Our range also covers composite hoses, convoluted stainless steel or PTFE assemblies.
Go to Chemical Products transfer
Go to Chemical Products transfer