CHEMIKLER D-EPDM - Chemical hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

CHEMIKLER D-EPDM

Chemical & Corrosive Products/Transfer

Applications

Discharge of moderately corrosive chemicals: ketones, alcohols and acids.
For unloading bays on road, rail tankers, and cargo vessels.

Advantages

Excellent resistance to corrosion and abrasion.
Very good mechanical strength.
Can be steam cleaned at +130°C during 30 minutes.
Can be fitted with many types of couplings.

Design

Technical drawing

Overview

Inner tube

chemical resistant EPDM, black, smooth

Reinforcement

synthetic textile

Cover

chemical and weather resistant EPDM, black, fabric impression

Temperature range

-40°C to +100°C.

Electrical properties

conductive tube and cover, R≤10^6Ω/lg.

Standard/Approval

EN EN 12115.

Couplings/Fittings

Specially designed fittings are available, please contact us for further information in order to get optimum connections.

Complementary information

The electrical properties of this hose make it safe to use in ATEX areas.

Technical Specifications

ID (mm) Wall thickness (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)

19

±0.5

6.0

31

±1.0

16.0

64

125

0.55

20

5500283

160

19

±0.5

6.0

31

±1.0

16.0

64

125

0.55

40

5500284

160

25

±0.5

6.0

37

±1.0

16.0

64

150

0.68

20

5500285

25

±0.5

6.0

37

±1.0

16.0

64

150

0.68

40

5500286

32

±0.5

6.0

44

±1.0

16.0

64

175

0.82

20

5500287

120

32

±0.5

6.0

44

±1.0

16.0

64

175

0.82

40

5500288

120

38

±0.5

6.5

51

±1.0

16.0

64

225

0.96

20

5500289

160

38

±0.5

6.5

51

±1.0

16.0

64

225

0.96

40

5500290

160

50

±0.7

8.0

66

±1.2

16.0

64

275

1.52

20

5500291

50

±0.7

8.0

66

±1.2

16.0

64

275

1.52

40

5500292

63

±0.8

8.0

79

±1.2

16.0

64

300

1.89

20

5500293

120

63

±0.8

8.0

79

±1.2

16.0

64

300

1.89

40

5500294

120

75

±0.8

8.0

91

±1.2

16.0

64

350

2.27

20

5500295

75

±0.8

8.0

91

±1.2

16.0

64

350

2.27

40

5500296

100

±0.8

8.0

116

±1.6

16.0

64

450

2.95

20

5500301

80

100

±0.8

8.0

116

±1.6

16.0

64

450

2.95

40

5500302

80

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Chemical Industry Brochure

Chemical Industry Brochure (PDF)  

Download (pdf)

ATEX Certificate

ATEX Certificate (PDF)  

Download (pdf)

TRELLEBORG Handling Guideline

TRELLEBORG Handling Guideline (PDF)  

Download (pdf)

TRELLEBORG Storage Guideline

TRELLEBORG Storage Guideline (PDF)  

Download (pdf)