ALTIPLUS - Chemical hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

ALTIPLUS

Farm & Spraying

Applications

High pressure agricultural spraying (fungicide, weed killers, insecticides, etc.). Also suitable for paint spraying and disinfection of buildings or high pressure water discharge.

Advantages

A high performance hose for extra heavy duty service. Excellent coupling retention. A wide range of diameters. Non marking cover. Good ageing and weather resistance.

Design

Technical drawing

Overview

Inner tube

SBR, black, smooth

Reinforcement

synthetic textile

Cover

SBR, beige, with two groups of three ribs

Temperature range

-30°C to +70°C.

Standard/Approval

EN ISO 1401, type C for ID<16mm, type B for ID≥16mm.

Complementary information

50% of the volume in each delivery will be random lengths, shortest length of 10m, at least 50% will be in fixed length mentioned in the table.

Technical Specifications

ID (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)

8

±0.5

16

±0.6

60.0

240

40

0.24

40

5501371

8

±0.5

16

±0.6

60.0

240

40

0.24

160

5501372

9

±0.5

17,5

±0.6

60.0

240

40

0.28

40

5501373

1320

9

±0.5

17,5

±0.6

60.0

240

40

0.28

160

5501374

10

±0.5

18,5

±0.6

60.0

240

45

0.29

40

5501375

¤

10

±0.5

18,5

±0.6

60.0

240

45

0.29

50

5012558

¤

10

±0.5

18,5

±0.6

60.0

240

45

0.29

60

5012557

¤

10

±0.5

18,5

±0.6

60.0

240

45

0.29

100

5012556

¤

10

±0.5

18,5

±0.6

60.0

240

45

0.29

160

5501376

10

±0.5

18,5

±0.6

60.0

240

45

0.29

200

5501377

12,5

±0.6

21

±0.7

60.0

240

50

0.31

40

5501378

12,5

±0.6

21

±0.7

60.0

240

50

0.31

80

5501379

12,5

±0.6

21

±0.7

60.0

240

50

0.31

160

5501380

16

±0.7

26,5

±0.8

40.0

160

80

0.53

40

5501381

16

±0.7

26,5

±0.8

40.0

160

80

0.53

120

5501382

19

±0.7

31

±0.9

40.0

160

90

0.67

40

5501383

19

±0.7

31

±0.9

40.0

160

90

0.67

120

5501384

25

±0.8

37

±0.9

40.0

160

100

0.81

40

5501385

25

±0.8

37

±0.9

40.0

160

100

0.81

80

5501386

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Fluid Transfer Solutions Brochure

Fluid Transfer Solutions Brochure (PDF)  

Download (pdf)

TRELLEBORG Handling Guideline

TRELLEBORG Handling Guideline (PDF)  

Download (pdf)

TRELLEBORG Storage Guideline

TRELLEBORG Storage Guideline (PDF)  

Download (pdf)

Related Products