SUPERMINES - Air hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

SUPERMINES

Applications

Extra heavy duty compressor hose for building sites, civil engineering projects, quarries, etc.

Advantages

Highly resistance to fatigue, bending and twisting. Excellent resistance to abrasion, atmospheric conditions and dragging over rough and oily surfaces. Good cold flexibility. Suitable for oxygen discharge (ID≤25mm only). Visible cover (yellow in colour).

Design

Technical drawing

Overview

Inner tube

SBR, black, smooth

Reinforcement

synthetic textile

Cover

SBR, yellow, smooth for ID≤25mm and fabric impression for ID>25mm

Temperature range

-30°C to +70°C.

Technical Specifications

ID (mm) Wall thickness (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)

7

±0.50

3.5

14

±0.6

20.0

80

24.5

0.17

20

0072917

7

±0.50

3.5

14

±0.6

20.0

80

24.5

0.17

40

0072918

1480

7

±0.50

3.5

14

±0.6

20.0

80

24.5

0.17

80

0072919

1440

10

±0.50

4.75

19,5

±0.6

20.0

80

35

0.33

20

0072923

10

±0.50

4.75

19,5

±0.6

20.0

80

35

0.33

40

0072924

10

±0.50

4.75

19,5

±0.6

20.0

80

35

0.33

80

0072925

1520

13,4

±0.60

4.85

23,1

±0.7

20.0

60

48

0.41

20

0072929

13,4

±0.60

4.85

23,1

±0.7

20.0

60

48

0.41

40

0072928

13,4

±0.60

4.85

23,1

±0.7

20.0

60

48

0.41

80

0072927

2560

16,4

±0.70

5.85

28,1

±0.7

20.0

60

65

0.61

20

0072939

16,4

±0.70

5.85

28,1

±0.7

20.0

60

65

0.61

40

0072938

1560

16,4

±0.70

5.85

28,1

±0.7

20.0

60

65

0.61

80

0072937

1520

19,4

±0.70

5.85

31,1

±0.8

20.0

60

77

0.69

20

0072949

19,4

±0.70

5.85

31,1

±0.8

20.0

60

77

0.69

40

0072948

19,4

±0.70

5.85

31,1

±0.8

20.0

60

77

0.69

80

0072947

25

±1.00

7.0

39

±1.1

20.0

60

102

1.03

20

0072969

25

±1.00

7.0

39

±1.1

20.0

60

102

1.03

40

0072968

25

±1.00

7.0

39

±1.1

20.0

60

102

1.03

80

0072967

1520

35

±1.00

8.0

51

±2.0

20.0

80

250

1.57

20

0072979

200

35

±1.00

8.0

51

±2.0

20.0

80

250

1.57

40

0072983

200

50

±1.25

9.0

68

±2.5

20.0

80

350

2.44

20

0072991

200

50

±1.25

9.0

68

±2.5

20.0

80

350

2.44

40

0072994

200

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Industrial Maintenance Brochure

Industrial Maintenance Brochure (PDF)  

Download (pdf)

TRELLEBORG Handling Guideline

TRELLEBORG Handling Guideline (PDF)  

Download (pdf)

TRELLEBORG Storage Guideline

TRELLEBORG Storage Guideline (PDF)  

Download (pdf)

Related Products