NORMINES II - Air hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

NORMINES II

Applications

Extra heavy duty air hose for pneumatic machine tools such as rock drills, grinding and poker machines, rivet and chipping hammers etc. All round multipurpose compressed air hose used in mining industries, building construction, plant industry and others. Suitable for compressed air in all applications, oxygen and inert gases for arc welding: argon, nitrogen, carbon dioxide. Also for other media (under certain conditions) such as industrial water, aqueous solutions or emulsions for horticultural spraying, white washing, disinfection, acids and alkalis.

Advantages

Very high resistance to abrasion and atmospheric conditions. Good cold flexibility. Wide range of diameters and dimensions. High safety factor.

Design

Technical drawing

Overview

Inner tube

SBR, black, smooth

Reinforcement

synthetic textile

Cover

SBR, black, smooth for ID≤25mm, fabric impression for ID>25mm

Temperature range

-40°C to +70°C.

Electrical properties

conductive tube and cover, R<10^6Ω/m.

Technical Specifications

ID (mm) Wall thickness (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)

6

±0.4

3.5

-

13

±0.5

20.0

80

18

0.16

20

0061336

¤

6

±0.4

3.5

-

13

±0.5

20.0

80

18

0.16

40

0061337

6

±0.4

3.5

-

13

±0.5

20.0

80

18

0.16

120

0061338

1920

8

±0.5

3.5

-

15

±0.6

20.0

80

25

0.19

20

0061342

8

±0.5

3.5

-

15

±0.6

20.0

80

25

0.19

40

0061343

8

±0.5

3.5

-

15

±0.6

20.0

80

25

0.19

120

0061344

9

±0.5

4.0

-

17

±0.6

20.0

80

30

0.25

20

0061345

¤

9

±0.5

4.0

-

17

±0.6

20.0

80

30

0.25

40

0061346

9

±0.5

4.0

-

17

±0.6

20.0

80

30

0.25

120

0061347

1920

10

±0.5

4.0

-

18

±0.6

20.0

80

35

0.26

20

0061348

10

±0.5

4.0

-

18

±0.6

20.0

80

35

0.26

40

0061349

10

±0.5

4.0

-

18

±0.6

20.0

80

35

0.26

120

0061350

13,4

±0.6

4.55

-

22,5

±0.7

20.0

80

60

0.4

20

5500055

13,4

±0.6

4.55

-

22,5

±0.7

20.0

80

60

0.4

40

5500056

13,4

±0.6

4.55

-

22,5

±0.7

20.0

80

60

0.4

80

5500057

16,4

±0.7

5.6

-

27,6

±0.8

20.0

80

70

0.61

20

5500058

16,4

±0.7

5.6

-

27,6

±0.8

20.0

80

70

0.61

40

5500059

16,4

±0.7

5.6

-

27,6

±0.8

20.0

80

70

0.61

80

5500060

1440

19,4

±0.7

5.6

-

30,6

±0.8

20.0

80

80

0.69

20

5500061

19,4

±0.7

5.6

-

30,6

±0.8

20.0

80

80

0.69

40

5500062

19,4

±0.7

5.6

-

30,6

±0.8

20.0

80

80

0.69

80

5500063

25

±1.0

6.5

-

38

±1.1

20.0

80

100

1.01

20

5500064

25

±1.0

6.5

-

38

±1.1

20.0

80

100

1.01

40

5500065

25

±1.0

6.5

-

38

±1.1

20.0

80

100

1.01

80

5500066

30

±1.0

6.0

±2.0

42

-

20.0

60

300

1.0

20

0200202

30

±1.0

6.0

±2.0

42

-

20.0

60

300

1.0

40

0200201

32

±1.0

6.0

±2.0

44

-

20.0

60

320

1.06

20

0200205

32

±1.0

6.0

±2.0

44

-

20.0

60

320

1.06

40

0200204

35

±1.0

6.5

±2.0

48

-

20.0

60

350

1.26

20

0200208

35

±1.0

6.5

±2.0

48

-

20.0

60

350

1.26

40

0200207

38

±1.0

6.5

±2.0

51

-

20.0

60

380

1.35

20

0200307

38

±1.0

6.5

±2.0

51

-

20.0

60

380

1.35

40

0200308

40

±1.0

7.0

±2.0

54

-

20.0

60

400

1.54

20

0200214

40

±1.0

7.0

±2.0

54

-

20.0

60

400

1.54

40

0200213

50

±1.25

8.0

±2.5

66

-

20.0

60

500

2.13

20

0200220

¤

50

±1.25

8.0

±2.5

66

-

20.0

60

500

2.13

40

0200219

¤

60

±1.25

8.0

±2.5

76

-

20.0

60

600

2.51

20

0200223

200

60

±1.25

8.0

±2.5

76

-

20.0

60

600

2.51

40

0200222

200

63

±1.25

8.0

±1.5

79

-

20.0

60

650

2.64

20

0070489

200

63

±1.25

8.0

±1.5

79

-

20.0

60

650

2.64

40

0070490

200

75

±1.25

8.0

±2.5

91

-

20.0

60

750

3.03

20

0200227

¤

75

±1.25

8.0

±2.5

91

-

20.0

60

750

3.03

40

0201701

100

±1.25

8.0

±1.5

116

-

20.0

60

1000

3.87

20

0070493

120

100

±1.25

8.0

±1.5

116

-

20.0

60

1000

3.87

40

0122132

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Industrial Maintenance Brochure

Industrial Maintenance Brochure (PDF)  

Download (pdf)

TRELLEBORG Handling Guideline

TRELLEBORG Handling Guideline (PDF)  

Download (pdf)

TRELLEBORG Storage Guideline

TRELLEBORG Storage Guideline (PDF)  

Download (pdf)

Related Products