CALIKLER HT - Chemical hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

CALIKLER HT

Air Line

Applications

Air line from compressor/booster on all types of tanker lorries for bulk transport of powdered products.

Advantages

Extremely flexible with very low bending radius.
Suitable for all types of road tanker compressors/boosters.
Can be supplied fitted with swaged couplings, conforming with transported materials specifications.

Design

Technical drawing

Overview

Inner tube

heat resistant EPDM, white, smooth

Reinforcement

high temperature resistant textile with embedded steel helix

Cover

weather resistant EPDM, black, fabric impression

Temperature range

-30°C to +180°C., Peaks at +240°C

Technical Specifications

ID (mm) Wall thickness (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)

50

7.0

±1

64

±1.5

3.0

18

0.8

125

1.81

20

0060213

50

7.0

±1

64

±1.5

3.0

18

0.8

125

1.81

40

0060212

55

6.5

±1

68

±1.5

3.0

18

0.8

140

1.84

20

0200589

120

55

6.5

±1

68

±1.5

3.0

18

0.8

140

1.84

40

0200588

120

60

6.5

±1

73

±1.5

3.0

18

0.8

150

1.98

20

0070666

120

60

6.5

±1

73

±1.5

3.0

18

0.8

150

1.98

40

0070667

120

70

7.0

±1

84

±1.5

3.0

18

0.8

210

2.63

20

0200591

70

7.0

±1

84

±1.5

3.0

18

0.8

210

2.63

40

0200590

120

75

7.5

±1

90

±1.5

3.0

18

0.8

225

2.96

20

0060215

75

7.5

±1

90

±1.5

3.0

18

0.8

225

2.96

40

0060214

89

7.0

±1

103

±1.5

3.0

18

0.8

310

3.26

20

0200593

89

7.0

±1

103

±1.5

3.0

18

0.8

310

3.26

40

0200592

120

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

TRELLEBORG Cleaning Guideline

TRELLEBORG Cleaning Guideline  

Download (pdf)

TRELLEBORG Handling Guideline

TRELLEBORG Handling Guideline  

Download (pdf)

TRELLEBORG Storage Guideline

TRELLEBORG Storage Guideline  

Download (pdf)