AIRFLAT - Air hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

AIRFLAT

Exhaust Gas

Applications

Light lay flat hose for public works, agriculture and all kinds of industries for multipurpose applications. Designed for pumping and transport of water and similar liquids as well as compressed air, especially when long length and light weight are required and when sites are not easily accessible.

Advantages

Easy to handle and store, very low weight, can be rolled flat. High tensile resistance and excellent adhesion between rubber and textile. Available in length up to 200m. Oil and chemical resistant. Good flexibility under pressure. The hose withstands very rough handling but if it should be damaged just pull a hose sleeve of the same diameter over the damaged part of the hose (the expansion due to the pressure will seal the leak).

Overview

Inner tube

oil resistant NBR, black, smooth

Reinforcement

synthetic textile, woven

Cover

ozone and oil resistant NBR, black, longitudinal fluted

Temperature range

-20°C to +80°C.

Electrical properties

non conductive.

Couplings/Fittings

Claw couplings, with two double bolt clamps per fitting. Whip check safety cable is recommended especially for compressed air applications. For dimensions above 25mm special couplings are recommended.

Complementary information

For compressed air applications, the use of hoses with ID exceeding 65mm is not recommended.

Technical Specifications

ID (mm) Wall thickness (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Weight (kg/m) Length (m) Article number Stock or min. order (m)

19

2.5

24

20.0

60

0.15

40

5503243

400

25

3.5

32

20.0

60

0.21

40

5503244

400

38

3.5

45

20.0

60

0.44

40

5503245

400

51

3.5

58

20.0

60

0.65

40

5503246

400

76

4.0

84

15.0

45

0.95

40

5503247

40

152

4.0

160

15.0

45

2.1

40

5503248

40

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Industrial Maintenance

Industrial Maintenance (PDF)  

Download (pdf)

TRELLEBORG Handling Guideline

TRELLEBORG Handling Guideline (PDF)  

Download (pdf)

TRELLEBORG Storage Guideline

TRELLEBORG Storage Guideline (PDF)  

Download (pdf)

Related Products