ZEPHIR S - Abrasive hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

ZEPHIR S

Evacuation and material handling hoses

Applications

For suction of light industrial debris and dust.
Suitable for conveying small particles and moderately abrasive materials.

Advantages

Very light weight and easy to handle.  
Excellent bending radius and flexibility.
Very good crush resistance.

Design

Technical drawing

Films

Download all available documents

Overview

Inner tube

wear resistant NR, beige, smooth

Reinforcement

synthetic textile, cords, with embedded steel helix

Cover

rubber coated fabric, white, corrugated

Temperature range

-30°C to +70°C.

Technical Specifications

ID (mm) Wall thickness (mm) OD (mm) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)

30

±1.5

4.5

±0.75

39

±1.5

0.8

150

0.5

10

0126702

10

35

±1.5

4.5

±0.75

44

±1.5

0.8

175

0.57

10

0123919

10

40

±1.5

4.5

±0.75

49

±1.5

0.8

200

0.63

10

0074118

¤

50

±1.5

4.5

±1.0

59

±2.0

0.8

250

0.79

10

0201844

60

±1.5

4.5

±1.0

69

±2.0

0.8

300

0.9

10

0201845

10

70

±1.5

4.5

±1.0

79

±2.0

0.8

350

1.02

10

0074130

20

80

±1.5

5.5

±1.0

91

±2.0

0.8

400

1.46

10

0201846

100

±1.5

5.5

±1.0

111

±2.0

0.8

500

1.79

10

0201847

105

±1.5

5.5

±1.0

116

±2.0

0.8

525

1.84

10

0070668

20

115

±1.5

5.5

±1.0

126

±2.0

0.8

575

2.0

10

0070553

20

125

±1.5

5.5

±1.0

136

±2.0

0.8

625

2.23

10

0095689

150

±1.5

7.0

±1.0

164

±2.0

0.8

750

3.76

10

0202128

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Cement Industry Brochure

Cement Industry Brochure (PDF)  

Download

TRELLEBORG Handling Guideline

TRELLEBORG Handling Guideline (PDF)  

Download (pdf)

TRELLEBORG Storage Guideline

TRELLEBORG Storage Guideline (PDF)  

Download (pdf)