TRELLVAC Handler LD - Abrasive hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

TRELLVAC HANDLER LD

Evacuation and material handling hoses

Applications

For industrial vacuum cleaners and cleaning systems. Useful for suction of drainage sludge, sand, etc.

Advantages

Light and flexible design. Very good wear resistance. Especially useful when low weight and easy handling are valued.

Design

Technical drawing

Films

Download all available documents

Overview

Inner tube

wear resistant NR, black, smooth

Reinforcement

synthetic textile cords with embedded steel helix

Cover

wear and weather resistant SBR, black, corrugated

Temperature range

-30°C to +80°C.

Electrical properties

non conductive. The helix can be connected to couplings in both ends

Complementary information

OD measured on top of corrugation.

Technical Specifications

ID (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)

51

61

±1.5

5.0

15

0.9

85

1.0

20

5500748

320

51

61

±1.5

5.0

15

0.9

85

1.0

40

2914510

60

70

±1.5

5.0

15

0.9

105

1.15

20

5500749

120

60

70

±1.5

5.0

15

0.9

105

1.15

40

2914520

120

63

73

±1.5

5.0

15

0.9

110

1.22

20

5500750

120

63

73

±1.5

5.0

15

0.9

110

1.22

40

2891580

76

86,5

±1.5

5.0

15

0.9

135

1.5

20

5500751

120

76

86,5

±1.5

5.0

15

0.9

135

1.5

40

2913940

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Cement Industry Brochure

Cement Industry Brochure (PDF)  

Download (pdf)

ATEX Certificate

ATEX Certificate (PDF)  

Download (pdf)

Trelleborg Handling Guideline

Trelleborg Handling Guideline (PDF)  

Download (pdf)

Trelleborg Storage Guideline

Trelleborg Storage Guideline (PDF)  

Download (pdf)