SUPERVRAC TAN - Abrasive hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

SUPERVRAC TAN

Bulk tank truck discharge

Applications

Pneumatic transport of bulk abrasive products. Discharge from road and rail tankers, and delivery to storage bins: cement, sand, lime and also cereals, fertilizers, cattle feed and chemicals (PVC, dye stuffs, granulates, etc.).

Advantages

Light weight, flexible hose that coils flat. Excellent resistance to abrasion.

Design

Technical drawing

Films

Download all available documents

Overview

Inner tube

heavy duty abrasion resistant NR, beige, smooth

Reinforcement

synthetic textile

Cover

weather resistant NR, black, fabric impression

Temperature range

-30°C to +70°C.

Electrical properties

non conductive tube with built-in wire.

Technical Specifications

ID (mm) Wall thickness (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Weight (kg/m) Length (m) Article number Stock or min. order (m)

75

6.0

±1.25

87

±1.5

7.0

21

1.72

20

0070661

120

75

6.0

±1.25

87

±1.5

7.0

21

1.72

40

0125111

120

89

6.0

±1.25

101

±1.5

7.0

21

1.98

20

0060614

89

6.0

±1.25

101

±1.5

7.0

21

1.98

40

0060615

100

6.0

±1.25

112

±1.2

7.0

21

2.24

20

0070664

120

100

6.0

±1.25

112

±1.2

7.0

21

2.24

40

0070665

120

110

6.5

±1.25

123

±1.5

7.0

21

2.5

20

0060617

110

6.5

±1.25

123

±1.5

7.0

21

2.5

40

0060618

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Cement Industry Brochure

Cement Industry Brochure (PDF)  

Download (pdf)

Trelleborg Handling Guideline

Trelleborg Handling Guideline (PDF)  

Download (pdf)

Trelleborg Storage Guideline

Trelleborg Storage Guideline (PDF)  

Download (pdf)

Related Products