SUPERVRAC AL EC - Abrasive hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

SUPERVRAC AL EC

Bulk tank truck discharge

Applications

Pneumatic transport of bulk abrasive products for the food industry. Discharge from road and rail tankers and delivery to storage bins: foodstuffs (sugar, flour, milk powder, cattle feed, etc.) and chemicals (fertilizers, granulates, PVC, dye stuffs, etc.).

Advantages

Light weight, flexible hose that coils flat. Excellent resistance to abrasion. Conductive tube and cover considerably extend service life especially for transfer at high speeds. Thanks to the electrical conductivity level of tube, cover and in between, can be used in any ATEX areas.

Design

Technical drawing

Overview

Inner tube

foodgrade abrasion resistant NBR, white, smooth

Reinforcement

synthetic textile

Cover

abrasion and weather resistant NBR/PVC, green, fabric impression

Temperature range

-30°C to +80°C.

Electrical properties

Conductive tube and cover, R<10^8Ω/m. Transversal conductivity ensured through rubber layers. Built-in wire for a safe conductivity between couplings.

Standard/Approval

EU regulation n° 1935/2004. German legislation: BfR recommendation XXI cat. 4. FDA regulation 21 CFR 177.2600. French legislation.

Complementary information

This hose has been checked and approved by INERIS (french notified body) for use in any ATEX areas.

Technical Specifications

ID (mm) Wall thickness (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Weight (kg/m) Length (m) Article number Stock or min. order (m)

75

9.0

±1.25

93

±1.5

7.0

21

2.77

20

5513061

¤

75

9.0

±1.25

93

±1.5

7.0

21

2.77

40

5513062

89

6.0

±1.00

101

±1.5

7.0

21

2.07

20

5513063

89

6.0

±1.00

101

±1.5

7.0

21

2.07

40

5513064

100

9.0

±1.25

118

±1.5

7.0

21

3.58

20

5513065

¤

100

9.0

±1.25

118

±1.5

7.0

21

3.58

40

5513066

110

6.0

±1.25

122

±1.5

7.0

21

2.53

20

5513067

110

6.0

±1.25

122

±1.5

7.0

21

2.53

40

5513068

125

8.5

±1.25

142

±2

7.0

21

3.9

20

5513153

120

125

8.5

±1.25

142

±2

7.0

21

3.9

40

5513154

120

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Food Industry Brochure

Food Industry Brochure (PDF)  

Download (pdf)

ATEX Certificate

ATEX Certificate (PDF)  

Download (pdf)

Food Contact Certificate

Food Contact Certificate (PDF)  

Download (pdf)

Trelleborg Handling Guideline

Trelleborg Handling Guideline (PDF)  

Download (pdf)

Trelleborg Storage Guideline

Trelleborg Storage Guideline (PDF)  

Download (pdf)