Bearings

Bearings

Our flexible rubber bearings are designed and manufactured to meet your requirements and needs. The rubber bearings are flexible support points used in structures to handle vertical, horizontal or rotary loads. The result is an elastic link between solid structures, which reduces material fatigue, distributes load and dampens vibration. The bearings can carry very large loads while providing flexibility. The bearings are often steel-lined and are designed to accommodate axial motions, as well as displacement and rotational movements in many different designs. Rubber and steel are vulcanized together in layers to form these bearings. We supply rubber bearings of all sizes - according to your specifications.

1Items

Showing 0 of 1 products

Load More