Sea - Trelleborg Applied Technologies

Ship

Click on the products for more information:

Acoustic tiles

below the waterline

Bend control system

for towed arrays

Composite panels

for upper deck protection

Elastopipe™

living quarter, aviation bay and machinery space fire suppression system

Elastoshield™

damage resistant/fireproof electrical cable and hydraulic line protection

Fire protection

for lockers

Firestop™

low smoke, toxicity, gas tight, engineered, fireproof seals, dampening, vibration protection and noise reduction

INTEK®

thermal and acoustic insulation

Radome platform

polyurethane coated material for radar cover

Radar absorbent material

Shields

for manned turrets

Vikodeck™

jet fire protection and dampening support

Acoustic & Anechoic Signature Control

Trelleborg have a wide range of products to improve the signature of underwater platforms by reducing radiated noise and target strength. Our core products are tiles (anechoic and decoupling tiles, transmission loss and decoupling materials), sonar materials (replaces glass reinforced plastic for sonar domes and windows), RhoC materials (designed to match the impedance and speed of sound in sea water), damping materials and encapsulation systems (large and small scale encapsulation of arrays with controlled exotherm).

Bend Control Systems

Trelleborg have solutions to ensure that where any flexible tubular connects to a structure, normal movement during operation or forces incurred during installation prevent catastrophic failure of the tubular at the termination point. Trelleborg’s towed array bend control systems can eliminate this damage.

Cable & Hydraulic Line Protection

Trelleborg’s Elastoshield™ protects and extends the service life of electric cables and hoses in case of a fire. It is a corrosion resistant, robust and rugged design which gives additional protection against mechanical damage.

Flexible Piping Systems

In an emergency it is paramount that the deluge system delivers water where it is needed at the correct pressure, no matter the situation. Trelleborg Elastopipe™ is a corrosion-free, explosion, impact and jet fire resistant flexible piping system which requires no hot work.

ROV

Click on the products for more information:

Eccofloat™

ultra high performances, low density syntactic foam buoyancy system for ROV, AUV and HOV occupied vehicles

Linksyn®

buoyant cable bend control system

Linksyn®HD

heavy duty cable bend control system for subsea ploughs and trenching machines

Trimsyn®

discrete buoyancy elements generating between 6kg and 50kg of auxiliary buoyancy operating depths of 3,000msw

Bend Control Systems

Trelleborg's Linksyn® is used to protect flexible cables from over bending and buckling during their installation or operation. Linksyn®is lightweight, durable and is easy to install.

Leight weight Syntactic Composite Materials

Trelleborg's Eccospheres®, high performance hallow glass microspheres, are helping to increase buoyancy in ROVs, AUVs and HOVs and have a consistent strength-to-weight ratio to maximize buoyancy and reduce weight to air. Trelleborg's buoyancy applications can be readily shaped. A full range of materials suitable for full ocean depth operations are available.

Submarine

Click on the products below for more information:

Anechoic tiling systems

Anechoic tiling systems

Buoyant void fill

watertight buoyant void fill composite material

Dissolvable communications buoy

dissolvable syntactic foam communications buoy

Elastopipe™

corrosion-free, explosion, impact and jet fire resistant flexible piping system

Elastoshield™

damage resistant/ fireproof electrical cable and hydraulic line protection

Fire protection

for lockers

Firestop™

low smoke toxicity, gas tight engineered fireproof seals, dampening, vibration protection and noise reduction

INTEK®

thermal and acoustic insulation

Control surfaces

lightweight composite materials to control surfaces

Radar absorbent

Radar absorbent materials on structure

Signature Management

coatings

Sonar dome

syntactic foam sonar dome

Towed array 

bend control systems

Ultra lightweight control surfaces

ultra lightweight syntactic composite materials to control surfaces

Vikodeck™

chemical, fire and corrosion protection and anti-fatigue dampening support

Acoustic & Anechoic Signature Control

Trelleborg have a wide range of products to improve the signature of underwater platforms by reducing radiated noise and target strength. Our core products are tiles (anechoic and decoupled tiles), transmission loss and decoupling.

Bend Control Systems

Trelleborg have solutions to ensure that where any flexible tubular connects to a structure, normal movement during operation or forces incurred during installation prevent catastrophic failure of the tubular at the termination point. Trelleborg’s towed array bend control systems can eliminate this damage.

Cable & Hydraulic Line Protection

Trelleborg’s Elastoshield™ protects and extends the service life of electric cables and hoses in case of a fire. It is a corrosion resistant, robust and rugged design which gives additional protection against mechanical damage.

Flexible Piping Systems

In an emergency it is paramount that the deluge system delivers water where it is needed at the correct pressure, no matter the situation. Trelleborg Elastopipe™ is a corrosion-free, explosion, impact, and jet fire resistant flexible piping system which requires no hot work.

Lightweight Syntactic Composite Materials

Trelleborg's Eccospheres®, high performance hallow microspheres, and Trelleborg Eccofloat®a syntactic foam series, have a consistent strength-to-weight ratio to maximize buoyancy and reduce weight in air.

Passive Fire Protection

Protecting people, structures and equipment from all types of fire in this extreme environment is paramount to ensuring on-board safety. Trelleborg’s certified rubber based passive fire protection technology, protects structures from chemicals, fires and corrosion. The dampening, noise reducing flexible nature of Firestop™ protects equipment from vibrations, collisions and explosions. Firestop™ material is used in Vikodeck™, fire protection for lockers and tailored solutions.

Thermal & Acoustic Insulation

Trelleborg’s INTEK® is a premium range of light weight thermal and acoustic insulation solutions. In addition to providing superior acoustic absorption and thermal performance; it is fire resistant, has a wide temperature operating range, has extremely low smoke and toxicity, is quick and easy to install, and compatible with most adhesives.

Local presence, global reach

How can we assist you?

*
*
*
*
*
*
*
Aerospace
Agriculture & Forestry
Automotive
Buildings & Construction
Construction & Mining Equipment
Defense
Marine Construction & Equipment
Manufacturing & Machine Tools
Material Handling
Medical Devices & Life Sciences
Offshore Buoyancy & Seismic
Processing Equipment
Rail & Mass Transit
Renewables
ROV-AUV-HOV
Screen Printing
Other
*

Boston, US

Address: 24 Teed Drive
Randolph, MA 02368
USA     
Phone: +1 774 719 1400

Show on map AppliedTechnologies@Trelleborg.com

Krokstadelva, Norway

Address: Kalosjegata 15, 3055 Krokstadelva, Norway
Phone: +47 32 23 20 00

Show on map AppliedTechnologies@Trelleborg.com

Retford, UK

Address:  Trinity Park, Randall Way, Retford, DN22 7AX, UKPhone: +44 (0) 1777 712500

Show on map AppliedTechnologies@Trelleborg.com

Rochdale, UK

Address: Eagle Way, Off Queensway, Rochdale, Lancashire, OL11 1TQ, UK
Phone: +44(0) 1706 716610

Show on map AppliedTechnologies@Trelleborg.com